StarTech.com
New

Cable Management Raceway w/Parallel Slots 78in - Network Cable Hider Kit - Slotted Wall Wire Duct System - Cord Concealer Channel - Surface Mount Wiring Channel PVC UL Rated

78 in. (2 m) | Slotted | Self-Extinguishing PVC | M1 Rated NF Fire Resistant

Product ID: CBMWD7550

  • PROFESSIONALLY ORGANIZE & ROUTE CABLES: Cable management raceway w/parallel slots protects upto 180 cables, top access to add/remove cables, route them in office/server room, install using screw holes
  • INDUSTRIAL STRENGTH: Sturdy warp-proof, self extinguishing PVC, solid network/power cable hider/concealer is M1 rated NF fire resistant w/186F Vicat softening point; UL 94V-0 Rated; UL/CSA approved
  • FLEXIBLE DESIGN: Easily add or remove cables to your cable run with the simple cover latch mechanisim / route cables in and out of the raceway using the slotted holes
View More
  • TECHNICAL SPECIFICATIONS: Length: 78" (2m) | Height: 1.97" (50mm) | Width: 2.95" (75mm) | Slot Width: 0.3" (8mm)|Max Cable Capacity: 180 |Vicat Softening Point: 186F/86C (Tested to 50C)| White | RoHS
  • STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; This surface mount cord kit/ single channel wiring duct system is backed for life by StarTech.com, including free 24/5 tech support
36,99 € EUR exc VAT
44,39 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Special Features Slotted Design
Mounting Holes
Physical Characteristics
Color Gray
Material PVC
Product Height 50.000
Product Length 75.000
Product Width 2000.000
Weight of Product 1250.000
Packaging Information
Package Height 50.000
Package Length 75.000
Package Width 2000.000
Shipping (Package) Weight 1250.000

Certifications