StarTech.com
New

20 Pack Cable Raceway Outside Corner Connectors for CBMWWD1911 - Cable Management Accessories - Channel Raceway Fitting - Wiring Duct 90 Degree Outside Elbow - UL Rated

20 Pack | Coupler Connector | White | UL Approved

Product ID: CBMWWD1911C

  • GIVE YOUR CABLE MANAGEMENT RACEWAY A FINISHED LOOK: Use these cable raceway couplers (20 pack) to join two StarTech.com CBMWWD1911 raceways & extend length of raceway in office or server room
  • INDUSTRIAL STRENGTH: Made from sturdy warp-proof ABS, these raceway fitting midway straight connectors are UL approved with 94 HB Flammability (Horizontal Burning) Rating, self-extinguishing
  • OTHER RACEWAY ACCESSORIES: End Piece (CBMWWD1911E), Inside Elbow (CBMWWD1911I), Lateral Elbow (CBMWWD1911L), Outside Elbow (CBMWWD1911O), T Connector (CBMWWD1911T); sold separately
View More
  • TECHNICAL SPECIFICATIONS: Product Length: 1.3" (34.3m) | Connector Width: 0.75" (19mm) | Connector Height: 0.43" (11mm) | White | RoHS
  • STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; These wiring duct connectors are backed for life by StarTech.com, including free 24/5 North America based multi-lingual tech support
7,99 € EUR exc VAT
9,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color White
Material ABS
Product Height 12.770
Product Length 21.490
Product Width 40.260
Weight of Product 2.000
Packaging Information
Package Height 17.000
Package Length 150.000
Package Width 190.000
Shipping (Package) Weight 50.000

Certifications