StarTech.com
New

20 Pack Cable Raceway Inside Corner Connectors for CBMWWD1911 - Cable Management Accessories - Channel Raceway Fitting - Wiring Duct 90 Degree Inside Elbow - Plastic - UL

20 Pack | Inside Elbow Connector | White | UL Approved

Product ID: CBMWWD1911I

  • GIVE YOUR CABLE MANAGEMENT RACEWAY A FINISHED LOOK: Use cable raceway inside corner connectors (20 pack) w/StarTech.com CBMWWD1911 raceways to join them together inside corners in your workspace
  • INDUSTRIAL STRENGTH: Made from sturdy warp-proof ABS, these inside elbow cable/wiring duct connectors are UL approved with 94HB Flamability (Horizontal Burning) Rating, self-extinguishing
  • OTHER RACEWAY ACCESSORIES: Coupler (CBMWWD1911C), End Piece (CBMWWD1911E), Lateral Elbow (CBMWWD1911L), Outside Elbow (CBMWWD1911O), T Connector (CBMWWD1911T); sold separately
View More
  • TECHNICAL SPECIFICATIONS: 90° Angle | Connector Width: 0.75" (19mm) | Connector Height: 0.43" (11mm) | White | UL approved | UL 94HB rated| RoHS
  • STARTECH.COM ADVANTAGE: IT professionals choice for over 30 years; These raceway inside elbows are backed for life by StarTech.com, including free 24/5 North America based multi-lingual tech support
9,99 € EUR exc VAT
11,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color White
Material ABS
Product Height 21.450
Product Length 33.710
Product Width 33.970
Weight of Product 3.000
Packaging Information
Package Height 47.000
Package Length 149.000
Package Width 177.000
Shipping (Package) Weight 50.000

Certifications