StarTech.com

15 ft 2-in-1 Universal USB KVM Cable

Connect VGA and USB-equipped computers to a KVM Switch using a single cable

Product ID: SVUSB2N1_15

  • Combines VGA video and USB data signaling into a single cable
  • Reduces cable clutter and tangles
  • High quality coaxial video cable for crystal clear display
32,99 € EUR exc VAT
39,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
1 - VGA (15 pin, High Density D-Sub) Male
Connector B 1 - USB B (4 pin) Male
1 - VGA (15 pin, High Density D-Sub) Female
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Black
Product Length 4.6 m [15 ft]
Weight of Product 612 g [21.6 oz]
Packaging Information
Package Height 61 mm [2.4 in]
Package Length 33 cm [13 in]
Package Width 25.5 cm [10 in]
Shipping (Package) Weight 629 g [22.2 oz]
What's in the Box
Included in Package 1 - 15 ft. USB+VGA 2-in-1 KVM Switch Cable

Certifications

Accessories