Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

Wireless Presentation Remote with Red Laser Pointer - 90 ft. (27 m)

Presentation Clicker | Mac & Windows® | Slide & Volume Controls | Batteries Included

Product ID: PRESREMOTE

  • Engage your audience, move freely around the room, with a wireless range of up to 90 ft. (27 m)
  • Easily control your presentation with intuitive push-button operation and no additional software or drivers required
  • Draw your audience's attention to specific on-screen content, using the built-in laser pointer
View More
  • Protective storage case and batteries included so you can present on the go
  • Features a sleek, ergonomic design
$45.99 USD
650+ In stock
In stock
US: 589 | CA: 61
650+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Performance
Max Distance 27 m / 90 ft
Optical Power 1mW
WAVELENGTH 650+20 mm
Wireless Band 2.4 GHz
Special Notes / Requirements
Note This is a class 2 laser product
Environmental
Humidity 30%~80% RH
Operating Temperature 5℃ to 45℃ (41°F to 113°F)
Storage Temperature 5℃ to 45℃ (41°F to 113°F)
Physical Characteristics
Color Black
Product Height 1 in [2.5 cm]
Product Length 5.3 in [13.4 cm]
Product Width 1.2 in [31 mm]
Weight of Product 4.2 oz [120 g]
Packaging Information
Package Height 1.7 in [44 mm]
Package Length 7.7 in [19.5 cm]
Package Width 3.9 in [98 mm]
Shipping (Package) Weight 6.4 oz [180 g]
What's in the Box
Included in Package 1 - Presentation Remote
2 - AAA Batteries
1 - Carrying Case
1 - User Manual

Certifications

Related Products

Wireless Presentation Remote with Green Laser Pointer - 90 ft. (27 m)
PRESREMOTEG
Wireless Presentation Remote with Green Laser Pointer - 90 ft. (27 m)

USB Presentation Clicker | Mac & Windows® | Slide & Volume Controls | Batteries Included

$59.99
1051+ In stock In stock
US: 1017 | CA: 34
In stock Learn More
Wireless Presentation Remote with Red Laser Pointer - 90 ft. (27 m)