StarTech.com

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

Product ID: CDP2HDMM2MB

  • Reduce clutter with a compact 2 m (6 ft.) adapter cable
  • Hassle-free connection with the reversible USB-C connector
  • Astonishing video quality with support for video resolutions up to 4K at 30 Hz
View More
  • Plug-and-play installation
  • No power adapter required
  • Thunderbolt 3 port compatible
$46.99 USD
10236+ In stock
In stock
US: 10102 | CA: 134
10236+
In stock

Volume Order? Request a quote

Reseller Pricing: Create an Account

Overview

This USB-C™ to HDMI® adapter cable offers a convenient solution for directly connecting your DisplayPort over USB Type-C™ device to your HDMI monitor, television or projector. The adapter supports a connection distance of up to 2 m (6 ft.) and works with USB-C devices that support DP alt mode, such as the MacBook, ChromeBook Pixel™ and Dell™ XPS™ models 15 and 13. It's also compatible with Thunderbolt™ 3 ports.

Clutter-free installation

At 2 m (6 ft.) in length, this adapter cable delivers a direct connection that eliminates excess adapters and cabling, ensuring a tidy, professional installation. For shorter installations, we also offer a  1 m (3 ft.) USB-C to HDMI cable, enabling you to choose the right cable length for your custom installation needs.

Hassle-free connection with USB Type-C

The adapter cable is easy to connect, through the versatility and convenience of the USB Type-C port on your device. USB-C is a reversible connector, so it doesn't matter which way you plug it in, the adapter will always connect. This saves you the frustration of trying to insert it correctly when you're docking your computer to your workstation or office hot desk.

Astonishing picture quality

At four times the resolution of high-definition 1080p, you’ll be amazed at the picture quality of a 4K monitor or television. This adapter cable lets you harness the video capabilities that are built into your USB Type-C connection to deliver the astonishing quality of Ultra HD to your 4K display. 

The adapter is backward compatible with 1080p displays, ensuring the adapter will also work for HD applications at your home or office.

The CDP2HDMM2MB is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Note:

Your USB-C equipped device must support video (DP alt mode) to work with this adapter.

Applications

Connect a USB Type-C computer to an HDMI projector or display in your classroom, auditorium or boardroom

Install at your home workstation or office hot desk to make your USB-C computer compatible with your HDMI display

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Adapter Style Cable Adapters
Chipset ID Parade - PS171
NXP - PTN5100
Converter Type Cable Adapters
Output Signal HDMI
Ports 1
Performance
Audio Specifications 7.1 surround sound
Maximum Analog Resolutions 1920x1200 or 1080p
Maximum Digital Resolutions 3840x2160 @ 30 Hz
Supported Resolutions 1024x768
1280x720 (High-definition 720p)
1920x1080 (High-definition 1080p)
1920x1200
2560x1440
2560x1600
3840x2160 (Ultra HD 4K)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - USB-C (24 pin) DisplayPort Alt Mode Male Input
Connector B 1 - HDMI (19 pin) Male Output
Special Notes / Requirements
System and Cable Requirements Your USB-C port must support DisplayPort over USB-C (DP Alt mode) in order to work with this adapter.
Environmental
Humidity 5%-90% RH (no condensation)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Accent Color Black
Cable Length 6.6 ft [2 m]
Color Black
Packaging Information
Shipping (Package) Weight 0.3 lb [0.1 kg]
What's in the Box
Included in Package 1 - USB-C to HDMI adapter cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz
CDP2DPMM1MB
USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz

Eliminate clutter by connecting your USB-C computer directly to a DP monitor without additional adapters

$41.99
10414+ In stock In stock
US: 10218 | CA: 196
In stock Learn More
USB-C to HDMI Adapter
CDP2HD
USB-C to HDMI Adapter

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

$33.99
36443+ In stock In stock
US: 36026 | CA: 417
In stock Learn More
USB-C to HDMI Adapter - White
CDP2HDW
USB-C to HDMI Adapter - White

Connect your MacBook, Chromebook or laptop with USB-C to an HDMI display or projector

$32.99
6417+ In stock In stock
US: 6337 | CA: 80
In stock Learn More
USB-C to HDMI Adapter - 4K 60Hz
CDP2HD4K60
USB-C to HDMI Adapter - 4K 60Hz

Connect your MacBook, Chromebook or other USB Type-C laptop to an Ultra HD 60Hz display or projector

$39.99
8392+ In stock In stock
US: 8226 | CA: 166
In stock Learn More
USB-C to HDMI Adapter - White - 4K 60Hz
CDP2HD4K60W
USB-C to HDMI Adapter - White - 4K 60Hz

Connect your USB Type-C laptop to an Ultra HD 60Hz display or projector

$39.99
3796+ In stock In stock
US: 3678 | CA: 118
In stock Learn More
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White
CDP2HDUCPW
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz - White

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

$48.99
4322+ In stock In stock
US: 3467 | CA: 855
In stock Learn More
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz
CDP2HD4K60SA
USB-C to HDMI Adapter - with Presentation Mode Switch - 4K 60Hz

Connect your USB-C computer to an HDMI display, and prevent your laptop display from going to sleep during a presentation or meeting

$45.99
3425+ In stock In stock
US: 3289 | CA: 136
In stock Learn More
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz
CDP2HDUCP
USB-C to HDMI Video Adapter with USB Power Delivery - 4K 60Hz

Using a single USB Type-C port on your laptop, output HDMI video and charge the laptop

$48.99
6610+ In stock In stock
US: 5913 | CA: 697
In stock Learn More
USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122HD
USB-C to HDMI Multi-Monitor Adapter - 2-Port MST Hub

Connect two independent displays to a single USB Type-C port

$99.99
865+ In stock In stock
US: 827 | CA: 38
In stock Learn More
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz
CDP2HDMM2MB
USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Eliminate clutter by connecting your USB Type-C computer directly to an HDMI display without additional adapters

$46.99
10236+ In stock In stock
US: 10102 | CA: 134
In stock Learn More
USB-C to DVI Adapter
CDP2DVI
USB-C to DVI Adapter

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

$38.99
13083+ In stock In stock
US: 13003 | CA: 80
In stock Learn More
USB-C to DVI Adapter - White
CDP2DVIW
USB-C to DVI Adapter - White

Connect your MacBook, Chromebook™ or laptop with USB-C to a DVI monitor or projector

$38.99
7185+ In stock In stock
US: 7082 | CA: 103
In stock Learn More
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM1MB
1 m (3 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

$42.99
430+ In stock In stock
US: 362 | CA: 68
In stock Learn More
2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black
CDP2DVIMM2MB
2 m (6 ft.) USB-C to DVI Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a DVI display, without additional adapters

$46.99
3654+ In stock In stock
US: 3541 | CA: 113
In stock Learn More
USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz
CDP2DPMM1MB
USB-C to DisplayPort Adapter Cable - 1m (3 ft.) - 4K at 60 Hz

Eliminate clutter by connecting your USB-C computer directly to a DP monitor without additional adapters

$41.99
10414+ In stock In stock
US: 10218 | CA: 196
In stock Learn More
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz
CDP2DPMM6B
USB-C to DisplayPort Adapter Cable - 6 ft (1.8m) - 4K at 60 Hz

Eliminate clutter by connecting your DP over USB Type-C computer directly to a monitor without additional adapters

$44.99
58337+ In stock In stock
US: 57976 | CA: 361
In stock Learn More
USB-C to DisplayPort Adapter - 4K 60Hz
CDP2DP
USB-C to DisplayPort Adapter - 4K 60Hz

Connect your laptop with USB Type-C to a DisplayPort monitor or screen

$33.99
8213+ In stock In stock
US: 8098 | CA: 115
In stock Learn More
USB-C to DisplayPort Adapter - 4K 60Hz - White
CDP2DPW
USB-C to DisplayPort Adapter - 4K 60Hz - White

Connect your MacBook, Chromebook or laptop with USB-C to a DisplayPort monitor or projector

$32.99
4532+ In stock In stock
US: 4211 | CA: 321
In stock Learn More
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub
MSTCDP122DP
USB-C to DisplayPort Multi-Monitor Adapter - 2-Port MST Hub

Use this adapter to connect two independent displays to a single USB Type-C port

$97.99
717+ In stock In stock
US: 702 | CA: 15
In stock Learn More
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub
MSTCDP123DP
USB C DisplayPort Adapter - 3 port - USB C to DisplayPort MST Hub - USB Type C Monitor Hub

Use this adapter to connect three independent displays to a single USB Type-C port

$134.99
177+ In stock In stock
US: 169 | CA: 8
In stock Learn More
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM1MB
1 m (3 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

$48.99
1620+ In stock In stock
US: 1548 | CA: 72
In stock Learn More
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black
CDP2VGAMM2MB
2 m (6 ft.) USB-C to VGA Cable - 1920 x 1200 - Black

Eliminate clutter by connecting your USB Type-C computer directly to a VGA display without additional adapters

$52.99
2944+ In stock In stock
US: 2844 | CA: 100
In stock Learn More
USB-C to VGA Adapter
CDP2VGA
USB-C to VGA Adapter

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

$45.99
15268+ In stock In stock
US: 14946 | CA: 322
In stock Learn More
USB-C to VGA Adapter - White
CDP2VGAW
USB-C to VGA Adapter - White

Connect your MacBook, Chromebook or laptop with USB Type-C to a VGA monitor or projector

$45.99
4623+ In stock In stock
US: 4363 | CA: 260
In stock Learn More
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200
CDP2VGASA
USB-C to VGA Adapter - with Presentation Mode Switch - 1920x1200

Connect your USB-C computer to a VGA display, and prevent your laptop display from going to sleep during a presentation or meeting

$47.99
2761+ In stock In stock
US: 2685 | CA: 76
In stock Learn More
USB-C to VGA Video Adapter with USB Power Delivery - 2048x1280
CDP2VGAUCP
USB-C to VGA Video Adapter with USB Power Delivery - 2048x1280

Connect your USB Type-C™ laptop to a VGA display, while charging your laptop with a USB-C charge cable

$45.99
3877+ In stock In stock
US: 3344 | CA: 533
In stock Learn More
USB-C to VGA Video Adapter with USB Power Delivery - 1920 x 1200 - White
CDP2VGAUCPW
USB-C to VGA Video Adapter with USB Power Delivery - 1920 x 1200 - White

Connect your USB Type-C™ laptop to a VGA display, while charging your laptop with a USB-C charge cable

$45.99
3305+ In stock In stock
US: 3229 | CA: 76
In stock Learn More

Accessories

Product Support

Frequently Asked Questions

Before You Buy

USB-C is a type of USB connector that is capable of supporting the following:

  • Data transfer speeds up to 10Gbps, if you use USB 3.1.
  • Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
  • Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).

If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.

Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers. 

This USB-C device requires that all of the following components support alternate modes:

  • The USB-C host connection (for example, a computer and its port)
  • The USB-C cable
  • The USB-C device (for example, a hard drive docking station)

If your host device includes a Thunderbolt™ 3 connection, this USB-C device will work with your host device.

For more information about the modes that your setup components support, refer to the information provided by the manufacturers.

Installation

This device is plug and play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Troubleshooting

When you troubleshoot issues with a video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video adapter

  • Video source (such as a DVD player or computer)

  • Video destination (such as a monitor or projector)

To test your setup components, try the following:

  • Use the cable, video adapter, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different cable, video adapter, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the video adapter from your setup and test to make sure that the video source and video destination work together without the video adapter.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, adapter, and destination all need to support the resolution that you are using.

The error “Out of Range” normally means that the resolution being output by the computer is not compatible with the display. Try lowering the resolution to see if that helps resolve the issue.  You may need to connect another monitor or restart the computer or source to accomplish this.

USB-C to HDMI Adapter Cable - 2m (6 ft.) - 4K at 30 Hz

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.