StarTech.com

50 ft Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 50ft away with no signal loss

Product ID: HDMM50A

  • Built-in, active amplifier circuitry
  • Supports Ultra HD Resolutions up to 4k x 2k
  • Provides connection distances up to 50 feet away
View More
  • Gold-plated HDMI connectors
  • High quality construction
$94.99 USD
191+ In stock
In stock
US: 140 | CA: 51
191+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Overview

The HDMM50A 50 ft Active High Speed HDMI® Cable features a built-in active signal booster for a connection distance of up to 50 feet (15m) between your HDMI-enabled devices, with no signal loss.

This durable yet lightweight cable features thinner HDMI wire construction that allows for a more flexible installation with minimal clutter. Plus, the cable features built-in amplifier circuitry which actively boosts the HDMI signal with no external power required.

This high quality HDMI cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4k x 2k.

This 15 meter HDMI cable is backed by StarTech.com's 2-year Warranty.

Please Note: This cable features unidirectional architecture which requires that the cable is installed in the correct direction. Please refer to the "source" and "display" labels on the HDMI connectors in order to ensure that the device and the HDMI source are connected properly.

The StarTech.com Advantage

  • Maintains a strong signal from an HDMI source device, even at distances up to 50ft, using active boost circuitry
  • Easier installations with a thinner, more flexible cable design

Applications

Connecting high-definition A/V devices such as Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc., over long distances, with no signal loss

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Chipset ID Redmere - PRE1692
Connector Plating Gold
Fire Rating CL2 Rated
Performance
Maximum Digital Resolutions 4K x 2K @ 30 Hz
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 50 ft [15.2 m]
Cable OD 0.3 in [7.5 mm]
Color Black
Connector Style Straight
Product Length 50 ft [15.2 m]
Product Weight 2.5 lb [1.1 kg]
Wire Gauge 26 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 2.5 lb [1.1 kg]
What's in the Box
Included in Package 1 - 50 ft Active High Speed HDMI® Cable - HDMI - M/M

Certifications

Related Products

80 ft Active High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMIMM80AC
80 ft Active High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 80ft away with no signal loss

$123.99
4+ In stock In stock
US: 0 | CA: 4
In stock Learn More
10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM10MA
10m (33 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 10m away with no signal loss

$75.99
51+ In stock In stock
US: 38 | CA: 13
In stock Learn More
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M
HDMM15MA
15m (50 ft) Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices, up to 15m away with no signal loss

$93.99
235+ In stock In stock
US: 172 | CA: 63
In stock Learn More
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 20 m (65 ft.)
HDMM20MA
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 20 m (65 ft.)

Connect your HDMI devices, up to 20m away with no signal loss

$86.99
104+ In stock In stock
US: 104 | CA: 0
In stock
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 30 m (100 ft.)
HDMM30MA
High Speed HDMI Cable M/M - Active - CL2 In-Wall - 30 m (100 ft.)

Connect your HDMI devices, up to 30m away with no signal loss

$134.99
101+ In stock In stock
US: 101 | CA: 0
In stock

Accessories

Product Support

Frequently Asked Questions

Before You Buy

You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.

The following table lists the maximum length of cable for common video standards.

Video standard Maximum length
DisplayPort 50 ft. (15.2m)
HDMI 50 ft. (15.2m)
DVI 50 ft. (15.2m)
VGA 200 ft. (71m)

Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).

Video adapters

Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.

Examples of common applications for adapters include the following:

  • DVI-I to VGA

  • RCA to BNC

  • Mini DisplayPort to DisplayPort

  • Couplers (female to female, or male to male)

Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.

Video converters

Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).

Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.

Video extenders

Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.

Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.

Troubleshooting

When you troubleshoot issues with an HDMI cable, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • HDMI cable

  • Video source

  • Video destination

To test your setup components, try the following:

  • Use the HDMI cable, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different HDMI cable, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the HDMI cable, video source, and video destination, it is recommended that you do the following:

  • Verify that the source resolution matches the capabilities of the video source destination. For example, if the video destination is only capable of 720p, then the video source cannot output 1080p or 1920 x 1080, as that exceeds the capabilities of the video source destination.

  • Test at a lower resolution, for example, 1024 x 768.

  • If you are using 4K resolutions, test with a shorter cable.

If you are experiencing issues with audio over HDMI, ensure that the following is true:

  • The source is set up to output audio over HDMI.

  • The destination is compatible with the source's audio format.

  • The destination's volume was raised.

Note: HDMI to DVI cables, adapters and converters do not support audio unless otherwise noted in the Technical Specifications tab on the product page on the StarTech.com website.

50 ft Active CL2 In-wall High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI - M/M

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.