Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

Standard HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 50 ft.

Product ID: HDMM50

Create Ultra HD connections between your HDMI devices at distances of up to 50 feet

Features
  • Supports Ultra HD Resolutions up to 3840x2160 (4K x 2K)

  • Provides connection distances up to 50 feet away

  • Guaranteed reliability with our lifetime warranty

Prices may be lower from Resellers:

CDW AMAZ NEGG PCM TIGERU DELL SHIU IST NEGGB PCCON PRO ZONES WALM MACM

Government/Education

PCCONG GLBUS
Find a Reseller near you
TECHD ASIUS DAN INGM SYNNUS
Available in
$71.99 USD

ID: HDMM50

In stock: ?
USA: 1324  |  Canada: 156
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

This HDMI cable lets you connect your Ultra HD devices at distances of up to 50 feet (15 meters), with no external power or active circuitry.

The cable fully supports 1080p+ resolutions at up to 120Hz refresh rate, with life-like color. To accommodate the demands of future high-definition devices, such as increased resolutions and higher frame rates, this Ultra HD cable supports resolutions up to 4K x 2K.

The cable combines crystal-clear image resolutions with high-bandwidth video and multi-channel digital audio into a single cable.

The HDMM50 from StarTech.com is backed by a lifetime warranty for guaranteed reliability.

Common Customer Questions

View FAQs...

Applications
  • Connect high-definition A/V devices such as streaming media players, Blu-Ray Disc™ players, HDTVs, DVD Players, DVRs, game consoles, projectors etc.
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Gold
Connector(s)
Connector A 1 - HDMI (19 pin) Male
Connector B 1 - HDMI (19 pin) Male
Physical Characteristics
Cable Length 50 ft [15.2 m]
Color Black
Connector Style Straight
Product Length 50 ft [15.2 m]
Product Weight 3.7 lb [1.7 kg]
Wire Gauge 24 AWG
Packaging Information
Package Quantity 1
Shipping (Package) Weight 3.8 lb [1.7 kg]
What's in the Box
Included in Package 1 - 50ft Standard HDMI® Cable - HDMI - M/M
25 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
HDMM25

25 ft High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$39.99

In stock:   USA: 1646  |  Canada: 513

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

35 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M
HDMM35

35 ft High Speed HDMI Cable - Ultra HD 4k x 2k HDMI Cable - HDMI to HDMI M/M

Create Ultra HD connections between your High Speed HDMI®-equipped devices

$55.99

In stock:   USA: 204  |  Canada: 44

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.

Share your opinions about this product

Thanks for sharing your opinions about the HDMM50. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   1
★   0
★   0
★   0
★   0

Average Customer Ratings

1-1 of 1 Reviews
Sort:  
Rating: 5 /5

I found just the cable that I needed

My web browser took me right to Startech to find my 50 foot HDMI cable. I received it a couple days later and I was very pleased. Now I can hide my cable boxes in the cellar.

Quality of Product (5/5)
Helpful? Yes · 0 No · 0 - Report Comment

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Standard HDMI Cable M/M - 4K @ 30Hz - No Signal Booster Required - 50 ft.

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field