Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com
New

10 ft. Computer Power Cord - 10-Pack

NEMA 5 15P to C13 Power Cord Pack | 18 AWG | Strain Relief Connectors | Lifetime Warranty

Product ID: PXT1011010PK

  • Replacement NEMA 5 15P to C13 computer power cord pack
  • Built with 18 AWG wire suitable for high power connections
  • Rated to carry 125V at 10A
View More
  • Features fully molded strain relief connectors for lifetime deployment
  • Convenient solution for businesses in need of multiple replacement power cords
$74.99 USD
453+ In stock
In stock
US: 185 | CA: 268
453+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Product Height 15.700
Product Length 120 in [304.8 cm]
Product Width 22.700
Weight of Product 2180.000
Wire Gauge 18 AWG
Packaging Information
Package Height 0.050
Package Length 400.000
Package Width 360.000
Shipping (Package) Weight 2197.500
What's in the Box
Included in Package 10 - Computer Power Cord

Certifications

Related Products

6 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT101
6 ft Standard Computer Power Cord - NEMA5-15P to C13

Replace worn-out or missing computer power cords

$9.99
12 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT10112
12 ft Standard Computer Power Cord - NEMA5-15P to C13

Replace worn-out or missing computer power cords

$9.99
4843+ In stock In stock
US: 4463 | CA: 380
In stock Learn More
3 ft Standard Computer Power Cord - NEMA5-15P to C13
$7.99
851+ In stock In stock
US: 851 | CA: 0
In stock
15 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT10115
15 ft Standard Computer Power Cord - NEMA5-15P to C13

Plug a monitor, PC, or laser printer into a grounded power outlet up to 15ft away

$10.99
1+ In stock In stock
US: 0 | CA: 1
In stock Learn More
25 ft Standard Computer Power Cord - NEMA5-15P to C13
PXT10125
25 ft Standard Computer Power Cord - NEMA5-15P to C13

Plug a monitor, PC, or laser printer into a grounded power outlet up to 25ft away

$15.99
5357+ In stock In stock
US: 5299 | CA: 58
In stock Learn More
3 ft 14AWG Computer Power Cord - NEMA5-15P to C13
PXT101143
3 ft 14AWG Computer Power Cord - NEMA5-15P to C13

Connect a server to a power distribution unit (PDU)

$9.99
1786+ In stock In stock
US: 1417 | CA: 369
In stock Learn More
10 ft 14 AWG Computer Power Cord - NEMA5-15P to C13
PXT1011410
10 ft 14 AWG Computer Power Cord - NEMA5-15P to C13

Connect a High-powered Server to a Power Distribution Unit

$17.99
1092+ In stock In stock
US: 1047 | CA: 45
In stock Learn More
Computer Power Cord - NEMA 5-15P to Right Angle C13
$8.99
120+ In stock In stock
US: 120 | CA: 0
In stock
Computer Power Cord - NEMA 5-15P to Right-Angle C13 - 3 ft.
PXT101L3
Computer Power Cord - NEMA 5-15P to Right-Angle C13 - 3 ft.

Connect to your computer, monitor, printer or another device, even in tight spaces

$8.99
18+ In stock In stock
US: 18 | CA: 0
In stock
Computer Power Cord - NEMA 5-15P to Right Angle C13
$9.99
143+ In stock In stock
US: 0 | CA: 143
In stock Learn More
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13
PXT101Y
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13

Power two devices (computer, monitor, printer) from a single power outlet

$14.99
2337+ In stock In stock
US: 2142 | CA: 195
In stock Learn More
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.
PXT101Y10
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.

Power two devices at once from a single power outlet, perfect for dual-monitor setups

$17.99
573+ In stock In stock
US: 547 | CA: 26
In stock Learn More

Accessories

10 ft. Computer Power Cord - 10-Pack

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.