10 ft 14 AWG Computer Power Cord - NEMA5-15P to C13
Connect a High-powered Server to a Power Distribution Unit
Product ID: PXT1011410
- One NEMA5-15P plug and one C13 Receptacle rated to carry 125V at 15A
- 14 AWG wire
Volume Order?
Request a quote
Reseller Pricing:
Create an Account
The PXT1011410 Computer Power Cord features 14 AWG wire capable of high power connections, making it a reliable solution for connecting large servers to PDUs (Power Distribution Units).
This durable, universal power cord can be used as a cost-effective replacement for your existing PC power cord, or for plugging a monitor, PC, or laser printer into a grounded power outlet.
Backed by StarTech.com's lifetime warranty.
Applications
- Connect large servers to PDUs
- Make a power connection up to 10ft between your PC and monitor
The StarTech.com Advantage
- 14AWG wire construction ensures maximum power handling capability
- Provides a high quality replacement for worn-out or missing power cords
- Backed by StarTech.com lifetime warranty
Product Numbers
Tech Data
10547116
ASI
117374
Ingram Micro USA
LE6628
SYNNEX US
STA-PXT1011410
UPC Code
065030844802
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Type | SJT | |
Number of Conductors | 3 | |
Performance | ||
Maximum Cable Length | 10 ft [3 m] | |
Connector(s) | ||
Connector A | 1 - NEMA 5-15 Power (North America) Plug | |
Connector B | 1 - IEC 60320 C13 Power | |
Special Notes / Requirements | ||
Note | UL Listed | |
Environmental | ||
Operating Temperature | -20°C to 60°C (-4°F to 140°F) | |
Storage Temperature | -20°C to 60°C (-4°F to 140°F) | |
Physical Characteristics | ||
Cable Length | 10 ft [3 m] | |
Color | Black | |
Product Height | 1 in [25 mm] | |
Product Length | 10 ft [3 m] | |
Product Weight | 16.1 oz [455 g] | |
Product Width | 1 in [25 mm] | |
Wire Gauge | 14 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 16.7 oz [473 g] | |
What's in the Box | ||
Included in Package | 1 - 10 ft 14 AWG Computer Power Cord - NEMA5-15P to C13 |
Related Products
6 ft 14 AWG Computer Power Cord - NEMA5-15P to C13
Connect a High-powered Server to a Power Distribution Unit
3530+ In stock
In stock
US: 3110 | CA: 420
In stock
Learn More
10 ft 14 AWG Computer Power Cord Extension - C14 to C13
Extend a High-Power Power Cord Connection by up to 10ft
1655+ In stock
In stock
US: 1335 | CA: 320
In stock
Learn More
6 ft 14 AWG Computer Power Cord Extension - C14 to C13
Extend the power connection from your server to a PDU by up to 6ft
7502+ In stock
In stock
US: 7067 | CA: 435
In stock
Learn More
Product Support
Data Sheets
-
PXT1011410_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
California Residents
Warning: See Proposition 65 Notice
California Proposition 65 Warning
Warning: Cancer and reproductive harm — www.p65warnings.ca.gov
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
* Same day shipping is only available for orders shipping within the United States.
Customer Reviews
(0 reviews)0 out of 5 stars
Quality of Product
Tell us what you think of this product.
Need a little help getting started? Check out our review guidelines.

10 ft 14 AWG Computer Power Cord - NEMA5-15P to C13
Product ID: PXT1011410
Follow us on Twitter | Find us on Google+