StarTech.com

10 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your Server/Computer Power Cord with 14AWG Wire for Higher Power Capacity Requirements

Product ID: PAC1011410

  • One NEMA 5-15 plug, one NEMA 5-15 Receptacle
  • Rated to carry 125V at 15A
  • Offers higher power handling capacity - suitable for larger devices
$16.99 USD
1371+ In stock
In stock
US: 1168 | CA: 203
1371+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Performance
Maximum Cable Length 10 ft [3 m]
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Receptacle
Connector B 1 - NEMA 5-15 Power (North America) Plug
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 10 ft [3 m]
Color Black
Product Height 1.4 in [3.5 cm]
Product Length 10 ft [3 m]
Product Width 1 in [25 mm]
Weight of Product 16.9 oz [478 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 1.3 in [34 mm]
Package Length 12.8 in [32.5 cm]
Package Quantity 1
Package Width 9.8 in [25 cm]
Shipping (Package) Weight 17.5 oz [496 g]
What's in the Box
Included in Package 1 - 10 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Certifications

Related Products

Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC101146
6 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend a High-Power Power Cord Connection by up to 6ft

$11.99
2472+ In stock In stock
US: 2401 | CA: 71
In stock Learn More
6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC1016
6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 6ft, maximizing the space on your power strip, surge protector or wall outlet

$9.99
65625+ In stock In stock
US: 65416 | CA: 209
In stock Learn More
10ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC10110
10ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 10ft

$10.99
25143+ In stock In stock
US: 24892 | CA: 251
In stock Learn More
15 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC10115
15 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

15ft Computer Power Cord Extension Cable Extends your Existing Power Connection

$16.99
13402+ In stock In stock
US: 13184 | CA: 218
In stock Learn More
20 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC10120
20 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your Computer Power Connection by up to 20ft

$19.99
4085+ In stock In stock
US: 3995 | CA: 90
In stock Learn More
25 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC10125
25 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

25ft computer power cord extension cable extends your existing power connection.

$36.99
2669+ In stock In stock
US: 2405 | CA: 264
In stock Learn More
12in Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC101
12in Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Save space on your power strip or wall outlet

$8.99
4705+ In stock In stock
US: 4566 | CA: 139
In stock Learn More
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P
PAC1013
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 3ft, maximizing the space on your power strip, surge protector or wall outlet

$9.99
11664+ In stock In stock
US: 11537 | CA: 127
In stock Learn More
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13
PXT101Y
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13

Power two devices (computer, monitor, printer) from a single power outlet

$14.99
1060+ In stock In stock
US: 770 | CA: 290
In stock Learn More
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.
PXT101Y10
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.

Power two devices at once from a single power outlet, perfect for dual-monitor setups

$17.99
2619+ In stock In stock
US: 2437 | CA: 182
In stock Learn More

Accessories

10 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.