Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

25 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

25ft computer power cord extension cable extends your existing power connection.

Product ID: PAC10125

  • Can also be used as a convenient 25ft power extension cord
  • Free up outlets on your surge protector / UPS
  • Saves space and conveniently connects big sized adapters so you can maximize all your power/surge strip outlets
$36.99 USD
833+ In stock
In stock
US: 752 | CA: 81
833+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SJT
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - NEMA 5-15 Power (North America) Receptacle
Physical Characteristics
Cable Length 25 ft [7.6 m]
Color Black
Product Height 1.4 in [3.5 cm]
Product Length 25 ft [7.6 m]
Product Width 1 in [26 mm]
Weight of Product 30.5 oz [865 g]
Wire Gauge 16 AWG
Packaging Information
Package Height 2.4 in [60 mm]
Package Length 12.8 in [32.5 cm]
Package Quantity 1
Package Width 9.8 in [25 cm]
Shipping (Package) Weight 31.2 oz [883 g]
What's in the Box
Included in Package 1 - 25 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Certifications

Related Products

20 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC10120
20 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your Computer Power Connection by up to 20ft

$19.99
1353+ In stock In stock
US: 1249 | CA: 104
In stock Learn More
15 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC10115
15 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

15ft Computer Power Cord Extension Cable Extends your Existing Power Connection

$16.99
10765+ In stock In stock
US: 10524 | CA: 241
In stock Learn More
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P
PAC1013
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 3ft, maximizing the space on your power strip, surge protector or wall outlet

$9.99
8336+ In stock In stock
US: 8268 | CA: 68
In stock Learn More
6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC1016
6ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 6ft, maximizing the space on your power strip, surge protector or wall outlet

$9.99
47652+ In stock In stock
US: 47530 | CA: 122
In stock Learn More
10ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC10110
10ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 10ft

$10.99
15762+ In stock In stock
US: 15605 | CA: 157
In stock Learn More
Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC101146
6 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend a High-Power Power Cord Connection by up to 6ft

$11.99
605+ In stock In stock
US: 519 | CA: 86
In stock Learn More
Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC1011410
10 ft 14 AWG Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Extend your Server/Computer Power Cord with 14AWG Wire for Higher Power Capacity Requirements

$16.99
14+ In stock In stock
US: 14 | CA: 0
In stock
12in Power Cord Extension - NEMA 5-15R to NEMA 5-15P
PAC101
12in Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Save space on your power strip or wall outlet

$8.99
3683+ In stock In stock
US: 3444 | CA: 239
In stock Learn More
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13
PXT101Y
6 ft Standard Y Computer Power Cord NEMA 5-15P to 2x C13

Power two devices (computer, monitor, printer) from a single power outlet

$14.99
2533+ In stock In stock
US: 2279 | CA: 254
In stock Learn More
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.
PXT101Y10
Computer Power Cord - NEMA 5-15P to 2x C13 - 10 ft.

Power two devices at once from a single power outlet, perfect for dual-monitor setups

$17.99
52+ In stock In stock
US: 0 | CA: 52
In stock Learn More

Accessories

25 ft Power Cord Extension - NEMA 5-15R to NEMA 5-15P

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.