Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

3 ft Computer Power Cord - C19 to C20

Product ID: PXTC19C203

$16.99 USD
566+ In stock
In stock
US: 471 | CA: 95
566+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Connector(s)
Connector Type(s) 1 - IEC 60320 C19 Power
1 - IEC 60320 C20 Power
Special Notes / Requirements
Note UL Listed
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Product Length 3 ft [0.9 m]
Weight of Product 2.1 oz [60 g]
Wire Gauge 16 AWG
Packaging Information
Package Height 7.1 in [18 cm]
Package Length 2 in [50 mm]
Package Width 0.5 in [12 mm]
Shipping (Package) Weight 0.1 lb [0.1 kg]
What's in the Box
Included in Package 1 - 3 ft Computer Power Cord - C19 to C20

Certifications

3 ft Computer Power Cord - C19 to C20

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.