StarTech.com

Computer Power Cord - NEMA 5-15P to Right-Angle C13 - 3 ft.

Connect to your computer, monitor, printer or another device, even in tight spaces

Product ID: PXT101L3

  • Power your wall-mounted devices
  • Create a flush connection at your peripheral device
  • Guaranteed reliability
$8.99 USD
1105+ In stock
In stock
US: 904 | CA: 201
1105+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Type SVT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C13 Power
Special Notes / Requirements
Note UL Listed
Power
Input Current 10 A
Input Voltage 125 AC
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Connector Style Straight to Right Angle
Product Height 1 in [2.5 cm]
Product Length 3 ft [0.9 m]
Product Width 1 in [25 mm]
Weight of Product 3.5 oz [98 g]
Wire Gauge 18 AWG
Packaging Information
Package Height 1.4 in [35 mm]
Package Length 8.7 in [22 cm]
Package Quantity 1
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 3.8 oz [107 g]
What's in the Box
Included in Package 1 - 3ft Computer Power Cord - NEMA 5-15P to Right-Angle C13

Certifications

Related Products

Computer Power Cord - NEMA 5-15P to Right Angle C13
$8.99
576+ In stock In stock
US: 413 | CA: 163
In stock Learn More
Computer Power Cord - NEMA 5-15P to Right Angle C13
$9.99
546+ In stock In stock
US: 305 | CA: 241
In stock Learn More
Computer Power Cord - NEMA 5-15P to Right-Angle C13 - 3 ft.

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.