StarTech.com

8 ft Computer Power Cord - NEMA 5-15P to IEC 320 C19

Create a reliable 8ft power connection for your computer or server room devices

Product ID: PXT515C198

  • 15A/125V
$33.99 USD
23+ In stock
In stock
US: 0 | CA: 23
23+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Plug
Connector B 1 - IEC 60320 C19 Power
Physical Characteristics
Cable Length 8 ft [2.4 m]
Color Black
Product Height 0.9 in [2.4 cm]
Product Length 8 ft [2.4 m]
Product Width 1.3 in [34 mm]
Weight of Product 14.8 oz [420 g]
Wire Gauge 14 AWG
Packaging Information
Package Height 1.5 in [38 mm]
Package Length 11.4 in [29 cm]
Package Quantity 1
Package Width 5.5 in [14 cm]
Shipping (Package) Weight 15.1 oz [427 g]
What's in the Box
Included in Package 1 - 8 ft Computer Power Cord - NEMA 5-15P to IEC 320 C19

Certifications

8 ft Computer Power Cord - NEMA 5-15P to IEC 320 C19

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.