StarTech.com

Flat Extension Cord - NEMA 5-15R to NEMA Right-Angle 5-15P - 3 ft.

Extend your power cord and angle the plug off to the side, so that it can sit flat against the wall and free up other outlets

Product ID: PAC101R3

  • Position your furniture close to the wall
  • Maximize space on your power strip, surge protector or wall outlet
  • Replace a bulky power plug with this right-angled plug
  • Rated to carry 125V at 13A
$7.99 USD
3513+ In stock
In stock
US: 3305 | CA: 208
3513+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type SJT
Number of Conductors 3
Connector(s)
Connector A 1 - NEMA 5-15 Power (North America) Receptacle
Connector B 1 - NEMA 5-15 Power (North America) Plug
Special Notes / Requirements
Note UL Listed
Power
Input Current 13 A
Input Voltage 125 AC
Environmental
Humidity 20~80% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 3 ft [0.9 m]
Color Black
Connector Style Straight to Right Angle
Product Height 0.4 in [1 cm]
Product Length 3 ft [0.9 m]
Product Width 0.5 in [12 mm]
Weight of Product 5.8 oz [165 g]
Wire Gauge 16 AWG
Packaging Information
Package Height 0.4 in [10 mm]
Package Length 11.4 in [29 cm]
Package Width 5.7 in [14.5 cm]
Shipping (Package) Weight 6 oz [170 g]
What's in the Box
Included in Package 1 - power cable

Certifications

Related Products

Flat Extension Cord - NEMA 5-15R to NEMA Right-Angle 5-15P - 1 ft.
PAC101R1
Flat Extension Cord - NEMA 5-15R to NEMA Right-Angle 5-15P - 1 ft.

Extend your power cord and angle the plug off to the side, so that it can sit flat against the wall and free up other outlets

$8.99
1441+ In stock In stock
US: 1409 | CA: 32
In stock Learn More
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P
PAC1013
3 ft Power Extension Cord - NEMA 5-15R to NEMA 5-15P

Extend your power cord by 3ft, maximizing the space on your power strip, surge protector or wall outlet

$9.99
11614+ In stock In stock
US: 11497 | CA: 117
In stock Learn More
Flat Extension Cord - NEMA 5-15R to NEMA Right-Angle 5-15P - 3 ft.

Customer Reviews

5 (3 reviews)
5 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.

1 - 3 of 3 Reviews

(5 stars) A fantastic product for those tight spots

By: morty
The 3 foot flat power cord is ideal for tight spaces. In my particular case this cord was perfect for connecting my monitor in the limited connection space provided by the location of the wall outlet. No other power cord would work in this tight space. However the flat cord’s orientation kept the cord away from any obstruction and allowed me power up without any problem. The high quality cord also means I won’t have to be replacing any time soon.
Comment Helpful? Yes - 0 No - 0 Report

(5 stars) Power Extension Cord

By: Starr
There is not much to this part. It gives you an additional 3ft of length but the nice thing is that it has a right-angle plug for using this in tight spaces. Very well made.
Comment Helpful? Yes - 0 No - 0 Report

(5 stars) Excellent NEMA Right Angle Extension Cord

By: jjrh78542
I have been in the AV/IT Integration space for over 30 years. I found this unit easy to use on my various electronics such as Microsoft, Android and Apple devices. I particularly like how the plug sits to the right of the outlet, so the outlet below it or above it isn’t blocked, which allows you to free up another outlet that would have otherwise been blocked. What is Included: 1 - NEMA Right Angle Extension Cord Note: “I received this product in exchange for an unbiased review.”
Comment Helpful? Yes - 0 No - 0 Report