StarTech.com

Crossover Patch Cables

Make Fast Ethernet network connections using this high quality Cat5e Crossover Cable

Product ID: M45CROSS1YL

Color:

Color:

Available in

To purchase, select a in the options on the left

$6.99 USD
20+ In stock
In stock
US: 3 | CA: 17
20+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Crossover Molded
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4 pair UTP
Wiring Standard TIA/EIA-568-A.1-2001 T568B
Performance
Cable Rating CAT5e - 350 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 1 ft [0.3 m]
Color Yellow
Conductor Type Stranded Copper
Product Length 1 ft [0.3 m]
Wire Gauge 24 AWG
Packaging Information
Package Height 8.5 in [21.6 cm]
Package Length 7.8 in [19.9 cm]
Package Width 2.4 in [62 mm]
Shipping (Package) Weight 0.1 lb [0 kg]
What's in the Box
Included in Package 1 - 15 Ft Blue Molded Cross Patch Cable

Certifications

Crossover Patch Cables