StarTech.com

Fiber Optic Cable - Multimode Duplex 50/125 - OFNP Plenum - LC/ST - 2 m

Provide a high-performance link between fiber network devices, for applications requiring plenum rated cables

Product ID: 50FIBPLCST2

  • 1x LC MM male connector
  • 1x ST MM male connector
  • OFNP Plenum Fire Rating
  • OM2 (50/125) 500MHz multimode fiber
View More
  • Attenuation loss meets or exceeds industry standards
  • Molded connectors
$29.99 USD
537+ In stock
In stock
US: 364 | CA: 173
537+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Fiber Size 50/125
Fire Rating OFNP Plenum Rated
Performance
Cable Rating 1Gbps / 10Gbps
Fiber Classification OM2
Maximum Data Transfer Rate 10Gbps
Type Multi Mode
Connector(s)
Connector A 1 - Fiber Optic LC Duplex Male
Connector B 1 - Fiber Optic ST Duplex Male
Environmental
Humidity 0~90% RH
Operating Temperature -20°C to 60°C (-4°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Cable Length 6.6 ft [2 m]
Color Orange
Product Length 6.6 ft [2 m]
Weight of Product 1.4 oz [40 g]
Packaging Information
Package Height 0.8 in [21 mm]
Package Length 8.7 in [22 cm]
Package Quantity 1
Package Width 7.9 in [20 cm]
Shipping (Package) Weight 1.7 oz [49 g]
What's in the Box
Included in Package 1 - 2m Plenum Multimode 50/125 Duplex Fiber Patch Cable LC - ST

Certifications

Related Products

Fiber Optic Cable - Multimode Duplex 50/125 - OFNP Plenum - LC/ST - 1 m
50FIBPLCST1
Fiber Optic Cable - Multimode Duplex 50/125 - OFNP Plenum - LC/ST - 1 m

Provide a high-performance link between fiber network devices, for applications requiring plenum rated cables

$21.99
384+ In stock In stock
US: 127 | CA: 257
In stock Learn More
Fiber Optic Cable - Multimode Duplex 50/125 - OFNP Plenum - LC/ST - 3 m
50FIBPLCST3
Fiber Optic Cable - Multimode Duplex 50/125 - OFNP Plenum - LC/ST - 3 m

Provide a high-performance link between fiber network devices, for applications requiring plenum rated cables

$31.99
525+ In stock In stock
US: 437 | CA: 88
In stock Learn More
Fiber Optic Cable - Multimode Duplex 50/125 - OFNP Plenum - LC/ST - 5 m
50FIBPLCST5
Fiber Optic Cable - Multimode Duplex 50/125 - OFNP Plenum - LC/ST - 5 m

Provide a high-performance link between fiber network devices, for applications requiring plenum rated cables

$36.99
650+ In stock In stock
US: 526 | CA: 124
In stock Learn More
Fiber Optic Cable - Multimode Duplex 50/125 - OFNP Plenum - LC/ST - 2 m

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.