StarTech.com
New

6 ft CAT6 Patch Cable - 10 Pack - 100% Copper Wire - Black

Bulk CAT6 Molded Ethernet Cables | 100% Copper Wire | Black | ETL Verified

Product ID: C6PATCH6BK10PK

  • Protect your network and equipment with 100% copper wire CAT6 cables
  • Tested to comply with ANSI/TIA 568 C.2 CAT6 requirements
  • Molded PVC strain relief that prevents the RJ45 connector termination points from bending at sharp angles
View More
  • Built with 50-micron gold-plated connectors for a clear signal
  • Convenient solution for businesses in need of multiple CAT6 networking cables
$60.99 USD
372+ In stock
In stock
US: 357 | CA: 15
372+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Type Molded
Fire Rating CMG Rated (General Purpose)
Number of Conductors 4 Pair UTP
Wiring Standard TIA/EIA-568-B.1-2001 T568B
Performance
Cable Rating CAT6 - 650 MHz
Connector(s)
Connector A 1 - RJ-45 Male
Connector B 1 - RJ-45 Male
Physical Characteristics
Cable Length 6 ft [1.8 m]
Color Black
Conductor Type Stranded Copper
Product Height 8.000
Product Length 72 in [182.8 cm]
Product Width 112.000
Weight of Product 80.000
Wire Gauge 24 AWG
Packaging Information
Package Height 0.100
Package Length 330.000
Package Width 255.000
Shipping (Package) Weight 834.000
What's in the Box
Included in Package 10 - CAT6 Cables

Certifications

6 ft CAT6 Patch Cable - 10 Pack - 100% Copper Wire - Black

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.