Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

Bulk Cat6 Ethernet Cable - 1000 ft. - Stranded - CM-Rated for In-Wall Use - Yellow

Product ID: WIRC6PATYLRL

Make Power-over-Ethernet-capable Gigabit network connections

Features
  • Available in various colors for easy identification and color-coding

  • Lifetime Warranty

Prices may be lower from Resellers:

CDW AMAZ PCM TIGERU SHIU PCCON PRO ZONES MACM

Government/Education

PCCONG GLBUS PCMG
ASIUS INGM SYNNUS
Available in
$159.99 USD

ID: WIRC6PATYLRL

In stock: ?
USA: 1  |  Canada: 0

Reseller Pricing: Create an Account

Volume Order? Request a quote

This 1000ft roll of (yellow) Stranded Category 6 cable is the perfect way to connect your emerging gigabit network. Our Stranded Cat 6 cable is expertly designed and constructed, and backed by lifetime warranty.

The StarTech.com Advantage
  • Enjoy the low cost savings by buying bulk Cat 6 cables
Common Customer Questions

View FAQs...

Applications
  • Can be used in any 10Base-T, 100Base-TX or 1000Base-TX (Gigabit Ethernet) network
  • Can be used in home, office and other environments
Product Numbers
Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Fire Rating CM Rated
Number of Conductors 4 pair UTP
Performance
Cable Rating CAT6 - 500 MHz
Physical Characteristics
Cable Length 1000 ft [304.9 m]
Color Yellow
Conductor Type Stranded Copper
Wire Gauge 24 AWG
Packaging Information
Shipping (Package) Weight 28.1 lb [12.7 kg]
What's in the Box
Included in Package 1 - 1000 ft Yellow Cat 6 Stranded UTP Patch Cable
Share your opinions about this product

Thanks for sharing your opinions about the WIRC6PATYLRL. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Bulk Cat6 Ethernet Cable - 1000 ft. - Stranded - CM-Rated for In-Wall Use - Yellow

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field