Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

Bulk Cat 6 Ethernet Cable - 1000 ft. - Solid - Plenum CMP - Gray

Make Gigabit network connections using this high quality plenum rated Cat6 Cable

Product ID: WIRC6CMPGRY

  • UL Listed CMP/FT6 Plenum Fire Rating
  • Foot-marked cable
  • ETL Verified
  • High quality 23 AWG copper wire
View More
  • Carefully constructed and tested, to keep Near End Crosstalk (NEXT) well within acceptable limits
  • Constructed with top quality components
$411.99 USD
94+ In stock
In stock
US: 92 | CA: 2
94+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Material PVC - Polyvinyl Chloride
Fire Rating CMP Rated (Plenum)
Performance
Cable Rating CAT6 - 500 MHz
Physical Characteristics
Cable Length 1000 ft [304.9 m]
Color Gray
Conductor Type Solid Copper
Product Height 0.2 in [0.5 cm]
Product Length 1000 ft [304.9 m]
Product Width 0.2 in [5 mm]
Weight of Product 30 lb [13.6 kg]
Wire Gauge 23 AWG
Packaging Information
Package Height 8.8 in [22.4 cm]
Package Length 16.7 in [42.4 cm]
Package Width 16.7 in [42.4 cm]
Shipping (Package) Weight 32.7 lb [14.8 kg]
What's in the Box
Included in Package 1 - 1000 ft Roll of Gray Plenum CMP Cat 6 Solid UTP Bulk Cable

Certifications

Related Products

Bulk Cat 6 Ethernet Cable - 1000 ft. - Solid - Plenum CMP - Blue
WIRC6CMPBLU
Bulk Cat 6 Ethernet Cable - 1000 ft. - Solid - Plenum CMP - Blue

Make Gigabit network connections using this high quality plenum rated Cat6 Cable

$411.99
50+ In stock In stock
US: 50 | CA: 0
In stock
Cat 6 RJ45 Modular Plug for Solid Wire - 50 Pack
$32.99
457+ In stock In stock
US: 457 | CA: 0
In stock
Cat 6 RJ45 Keystone Jack Network Coupler - F/F
C6KEYCOUPLER
Cat 6 RJ45 Keystone Jack Network Coupler - F/F

Join Two Cat6 Patch Cables Together to Make a Longer Cable

$10.99
123+ In stock In stock
US: 69 | CA: 54
In stock Learn More
Cat6 RJ45 Keystone Jack White - 110 Type
C6KEY110WH
Cat6 RJ45 Keystone Jack White - 110 Type

Add a Cat6 RJ45 connection to a wall plate, patch panel or surface connection box

$9.99
Cat 6 RJ45 Keystone Jack Blue - 110 Type
C6KEY110BL
Cat 6 RJ45 Keystone Jack Blue - 110 Type

Add a Cat6 RJ45 connection to a wall plate, patch panel or surface connection box

$9.99
1196+ In stock In stock
US: 1145 | CA: 51
In stock Learn More
110 Punch Type Category 6 Keystone Jack - Red
C6KEY110RD
110 Punch Type Category 6 Keystone Jack - Red

Add a Cat6 RJ45 connection to a wall plate, patch panel or surface connection box

$7.99
862+ In stock In stock
US: 837 | CA: 25
In stock Learn More
Cat 6 Keystone Jack White - Tool-Less
$8.99
317+ In stock In stock
US: 295 | CA: 22
In stock Learn More
RJ45 RJ11 Crimp Tool with Cable Stripper
RJ4511TOOL
RJ45 RJ11 Crimp Tool with Cable Stripper

Crimp on both RJ11 and RJ45 cable connectors from a single tool (with wire stripper)

$37.99
1+ In stock In stock
US: 0 | CA: 1
In stock Learn More
Professional RJ45 Network Cable Tester with 4 Remote Loopback Plugs
LANTESTPRO
Professional RJ45 Network Cable Tester with 4 Remote Loopback Plugs

Test several cable runs simultaneously

$185.99
65+ In stock In stock
US: 62 | CA: 3
In stock Learn More
Professional Multi Function RJ45 RJ11 USB and BNC Cable Tester
REMOTETEST
Professional Multi Function RJ45 RJ11 USB and BNC Cable Tester

All-in-one tester, designed for testing RJ45, RJ11, USB and BNC cables

$132.99
15+ In stock In stock
US: 15 | CA: 0
In stock
Bulk Cat 6 Ethernet Cable - 1000 ft. - Solid - Plenum CMP - Gray

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.