StarTech.com

RJ45 Ratchet Crimp Tool

Product ID: RJ45RATCHET

$0.00 USD
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Packaging Information
Package Height 9.3 in [23.5 cm]
Package Length 1.6 in [40 mm]
Package Width 1.7 in [42 mm]
Shipping (Package) Weight 1.2 lb [0.5 kg]
What's in the Box
Included in Package 1 - Ratchet Crimp tool for RJ11/45

Certifications

RJ45 Ratchet Crimp Tool

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.