StarTech.com
New

1 m (3.3 ft) USB C Cable – Black

Durable USB 2.0 Type C Cable | Aramid Fiber | EMI Protection | TPE Cable Jacket

Product ID: RUSB2CC1MB

  • Charge your devices using a high quality USB Type C cable built to withstand your daily routine
  • Durable USB C cable is reinforced with Kevlar® aramid fiber for increased tensile strength that is 5x stronger than steel
  • Extended strain relief tested to tolerate over 10,000+ bend cycles at 180° angle
View More
  • With a soft TPE jacket, it provides flexible connections with this 1-meter cable
  • Shielded against EMI, this high quality USB-C cable has a metal guard protecting the circuit board
$16.99 USD
59+ In stock
In stock
US: 0 | CA: 59
59+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type TPE - Thermoplastic Elastomers
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Power
Power Delivery 60W
Physical Characteristics
Cable Length 3.3 ft [1 m]
Color Black
Connector Style Straight
Product Height 5.000
Product Length 39.4 in [100 cm]
Product Width 10.000
Weight of Product 26.000
Wire Gauge 22/30 AWG
Packaging Information
Package Height 2.000
Package Length 220.000
Package Width 125.000
Shipping (Package) Weight 332.000
What's in the Box
Included in Package 1 - USB-C Cable

Certifications

1 m (3.3 ft) USB C Cable – Black

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.