StarTech.com
Future

1 Port USB-C™ Wall Charger with 60W of Power Delivery

USB C Power Delivery Charger | Compact | Universally Compatible | USB-IF Certified

Product ID: WCH1C

  • Power your laptop or phone with 60W of Power Delivery using this USB C portable charger
  • Universally compatible with USB-C devices that support Power Delivery
  • Included USB-C Cable can be connected directly to phones, tablets, or chargers
  • Compact size fits easily in your bag for use on the go
$62.99 USD
In stock with partners:
Where To Buy

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Ports 1
Performance
MTBF 30,000 hours
Connector(s)
Connector A 1 - NEMA 1-15 Power (North America) Male
Connector B 1 - USB-C (24 pin) USB Power Delivery only Female
Power
Input Current 1.5A
Input Voltage 100 - 240 AC
Output Current 3A
Output Voltage 5V DC
9V DC
12V DC
15V DC
20V DC
Power Consumption (In Watts) 60W
Power Delivery 60W
Environmental
Humidity 5% to 95% (non-condensing) at 30°C
Operating Temperature 0 to 40°C (32 to 104°F)
Storage Temperature -40 to 85°C (-40 to 185°F)
Physical Characteristics
Color Black
Product Height 1.1 in [2.9 cm]
Product Length 2.7 in [67.5 mm]
Product Width 2.7 in [69.7 mm]
Weight of Product 7.9 oz [222.8 g]
Packaging Information
Package Height 1.4 in [35 mm]
Package Length 5.1 in [130 mm]
Package Width 3.5 in [90 mm]
Shipping (Package) Weight 0.5 lb [0.2 kg]
What's in the Box
Included in Package 1 - Power Adapter with USB-C Power Delivery Port
1 - USB-C Cable

Certifications

1 Port USB-C™ Wall Charger with 60W of Power Delivery

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.