StarTech.com

USB-C Multiport Adapter with HDMI and VGA - 1x USB-A

Portable Docking Station | Mac, Windows® & Chrome OS™ | 4K | GbE | Hideaway Cable

Product ID: DKT30CHVCM

  • Connect your laptop to an external HDMI or VGA monitor with this USB-C multiport adapter
  • Add a USB 3.0 Type-A device, like a flash drive or mouse
  • Convenient hideaway cable attached, for enhanced cable management and portability
View More
  • Add wired network connectivity with the Gigabit Ethernet RJ45 port
  • Bus-powered for easy portability
$97.99 USD
4953+ In stock
In stock
US: 4694 | CA: 259
4953+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID Genesys Logic - GL3523
Realtek - RTL8153
Eton Technology - EJ899T
Parade Technologies - PS176
ITE -IT6516
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Analog Resolutions 1920 x 1200p @ 60Hz (VGA)
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 4096 x 2160p @ 24Hz or 3840 x 2160p @ 30Hz (HDMI)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.11 to 10.15
Chrome OS™
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your laptop USB-C port supports DP alt mode.
Only one video output port can be used at the same time (HDMI or VGA). If two displays are connected, the HDMI port takes priority.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements Host laptop with an available USB-C port (to ensure full functionality, the laptop's USB-C port must support DP alt mode).
Power
Power Source USB-Powered
Environmental
Humidity 0~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 3.3 in [85 mm]
Color Black
Material Plastic
Product Height 0.6 in [1.6 cm]
Product Length 4.1 in [10.5 cm]
Product Width 2.6 in [65 mm]
Weight of Product 2.9 oz [82 g]
Packaging Information
Package Height 1.8 in [45 mm]
Package Length 6.1 in [15.5 cm]
Package Width 5.2 in [13.3 cm]
Shipping (Package) Weight 0.4 lb [0.2 kg]
What's in the Box
Included in Package 1 - Multiport Adapter
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.11 to 10.15
Chrome OS™

Certifications

Related Products

USB-C Multiport Adapter with HDMI and VGA - 1x USB-A
DKT30CHVCM
USB-C Multiport Adapter with HDMI and VGA - 1x USB-A

Portable Docking Station | Mac, Windows® & Chrome OS™ | 4K | GbE | Hideaway Cable

$97.99
4953+ In stock In stock
US: 4694 | CA: 259
In stock Learn More
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

$106.99
4515+ In stock In stock
US: 4208 | CA: 307
In stock Learn More
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

$98.99
8040+ In stock In stock
US: 7381 | CA: 659
In stock Learn More
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White
DKT30CDVPD
USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

$86.99
1080+ In stock In stock
US: 1017 | CA: 63
In stock Learn More
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

$63.99
743+ In stock In stock
US: 722 | CA: 21
In stock Learn More
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver
DKT30CHVW
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0 - White and Silver

Turn a laptop into a compact workstation wherever you work or go, adding 4K video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C™ (5Gbps)

$100.99
2399+ In stock In stock
US: 2337 | CA: 62
In stock Learn More
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

$74.99
3383+ In stock In stock
US: 3317 | CA: 66
In stock Learn More
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White
CDP2HDUACPW
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - White

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

$69.99
269+ In stock In stock
US: 225 | CA: 44
In stock Learn More
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C
DKT30CHD
USB-C Multiport Adapter with HDMI - 1x USB-A, 1x USB-C

Portable Docking Station | Windows® & Mac | 4K | GbE | TAA Compliant

$90.99
2166+ In stock In stock
US: 2109 | CA: 57
In stock Learn More

Accessories

USB-C Multiport Adapter with HDMI and VGA - 1x USB-A

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.