Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

Browse Products...

Side Panel Air Duct for ATX8xxx Series Cases

Product ID: SIDEDUCT2

Adds an air duct to the side panel of the ATX8xxx series computer cases

Features
  • Lightweight plastic construction

  • Extendable length from 7.5cm ~ 11cm

  • Designed for use with StarTech.com ATX83xx series computer cases

Prices may be lower from Resellers:

ZONES PCM PCCON SHIU NEGGB TIGERU NEGG PRO MACM

Government/Education

PCCONG PCMG
SYNNUS
Available in
$8.99 USD

ID: SIDEDUCT2

In stock: ?
USA: 174  |  Canada: 17
tooltip

We will transfer stock to fulfill your order at no extra cost. If the quantity shown for our US warehouse isn’t enough to fulfill your order, we will transfer the required stock from our Canadian warehouse.


Reseller Pricing: Create an Account

Volume Order? Request a quote

Designed to mount in our 83xx series of Professional computer cases, the SIDEDUCT2 enables you to provide direct cooling to your high powered CPU.

When combined with an LGA-compliant side panel, this product can assist in creating a system build that meets Intel heat dissipation specifications.

The StarTech.com Advantage
  • Creates an efficient vent for hot air from the CPU, while it's light weight construction keeps the chassis weight down
  • The extendable length for the duct makes it compatible with a wide range of CPU coolers
  • Backed by a StarTech.com 2-year warranty
Applications
  • Add a side venting duct to StarTech.com ATX83xx series computer cases
  • Reduce internal temperature by adding a duct to the side panel to exhaust hot air from CPU cooler directly
  • Create more efficient airflow within the computer case by isolating the air flow from the CPU cooler from the case fans
Product Numbers
Warranty Information
Warranty 2 Years
Performance
Duct Length 7.5cm ~ 11cm (extendable)
Physical Characteristics
Color Black
Diameter 3.94 in[100 mm]
Enclosure Type Plastic
Product Length 3.5 in [90 mm]
Product Width 3.5 in [90 mm]
Packaging Information
Shipping (Package) Weight 0.2 lb [0.1 kg]
What's in the Box
Included in Package 1 - Side Duct
8 - Retaining Clip (Black/Beige)
Share your opinions about this product

Thanks for sharing your opinions about the SIDEDUCT2. When writing your review, please focus on the performance and quality of this product. Your comments will help guide others. If possible, include examples of how you use the product, things you like or things you wish were different about it.

We're here to help

If you need support or you want to comment on parts of your purchase experience aside from the quality or performance of the product such as shipping or any technical/customer support issue, etc., we’d be happy to help you through Live Chat, our support form or by phone.

Reviews

Rating Snapshot

★   0
★   0
★   0
★   0
★   0

Average Customer Ratings

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.

* Same day shipping is only available for orders shipping within the United States.

x

Startech.com - Side Panel Air Duct for ATX8xxx Series Cases

My Review

Overall Rating*
Click to rate
It was easy to find this StarTech.com product
YES
NO
My rating for the quality of this product
Click to rate

You may receive emails regarding this submission. Any emails will include the ability to opt-out of future communications.

* denotes a required field