StarTech.com

Spare/Replacement Keys for DRW110/113/115 Series Drive Drawers

Keep a spare set of keys handy for use with any DRW11x series Mobile Rack

Product ID: DRW11XKEYS

  • Compatible with most DRW11x series of Mobile Racks
  • All metal construction
$6.99 USD
291+ In stock
In stock
US: 290 | CA: 1
291+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Product Height 3.3 in [8.5 cm]
Product Length 2.4 in [62 mm]
Product Width 0.4 in [10 mm]
Weight of Product 0.4 oz [10 g]
Packaging Information
Package Height 3.3 in [85 mm]
Package Length 2.4 in [62 mm]
Package Width 0.4 in [10 mm]
Shipping (Package) Weight 0 lb [0 kg]
What's in the Box
Included in Package 2 - Key
OS Compatibility OS independent; No software or drivers required
Supports any operating system.
No additional drivers or software required.

Certifications

Spare/Replacement Keys for DRW110/113/115 Series Drive Drawers

Customer Reviews

(0 reviews)
0 out of 5 stars
Quality of Product
0
Tell us what you think of this product.


Need a little help getting started? Check out our review guidelines.