StarTech.com

Cisco GLC-T Compatible SFP Transceiver Module - 1000BASE-T

1000 Mbps (1 Gbps) | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

Product ID: GLCTST

  • 100% compatibility with Cisco GLC-T guaranteed
  • StarTech.com SFP modules are backed by a lifetime warranty
  • Uses a cost-effective cabling alternative to fiber-optic set ups
View More
  • Meets or exceeds OEM specifications and Multi-Source Agreement (MSA) industry standards
  • Low power consumption of less than 1.3 W
  • Hot-swappable with fiber-optic modules
$90.99 USD
217+ In stock
In stock
US: 154 | CA: 63
217+
In stock
Where To Buy
Same Day Shipping on in-stock items from USA if ordered by 5pm ET* Details

Volume Order?
Request a quote

Reseller Pricing:
Create an Account

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco®
Industry Standards IEEE 802.3ab 1000BASE-T
Performance
Auto MDIX Yes
Compatible Networks 1000 Mbps (1 Gbps)
DDM No
Max Transfer Distance 100 m (328 ft)
Maximum Data Transfer Rate 1000 Mbps
MTBF 4,655,371 hours
Type Copper
Connector(s)
Local Unit Connectors 1 - RJ-45 Female
Special Notes / Requirements
Note For use in 1 Gigabit networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1.3 W
Environmental
Humidity 30~75% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Packaging Information
Package Height 1.3 in [33 mm]
Package Length 4.7 in [11.9 cm]
Package Width 3.7 in [94 mm]
Shipping (Package) Weight 3.4 oz [95 g]
What's in the Box
Included in Package 1 - SFP transceiver
Material Aluminum
Product Height 0.6 in [1.4 cm]
Product Length 2.7 in [68 mm]
Product Width 0.5 in [12 mm]
Weight of Product 0.9 oz [25 g]

Certifications

Related Products

MSA Compliant SFP Transceiver Module - 1000BASE-SX
SFPSXMM
MSA Compliant SFP Transceiver Module - 1000BASE-SX

1000 Mbps (1 Gbps) | Multi Mode Fiber | LC | 550 m (1804 ft) | TAA | Lifetime Warranty

$87.99
151+ In stock In stock
US: 151 | CA: 0
In stock
Cisco SFP-GE-T Compatible SFP Transceiver Module - 10/100/1000BASE-TX
SFPC1110
Cisco SFP-GE-T Compatible SFP Transceiver Module - 10/100/1000BASE-TX

10/100/1000 Mbps | Copper | RJ45 | 100 m (328 ft) | Lifetime Warranty

$71.99
609+ In stock In stock
US: 567 | CA: 42
In stock Learn More
Gigabit Ethernet Fiber Media Converter with Open SFP Slot
MCM1110SFP
Gigabit Ethernet Fiber Media Converter with Open SFP Slot

Convert and extend different networks over a Gigabit fiber cable connection using the SFP of your choice

$100.99
450+ In stock In stock
US: 450 | CA: 0
In stock
10 Port L2 Managed Gigabit Ethernet Switch with 2 Open SFP Slots - Rack Mountable
IES101002SFP
10 Port L2 Managed Gigabit Ethernet Switch with 2 Open SFP Slots - Rack Mountable

Scale your network and connect up to 10 different Gigabit Ethernet devices, including 8x RJ45 + 2x fiber optic connections using the SFPs of your choice

$194.99
82+ In stock In stock
US: 81 | CA: 1
In stock Learn More

Accessories

Cisco GLC-T Compatible SFP Transceiver Module - 1000BASE-T