Can’t find the product you need? Our support team is standing by to help you find the right solution or recommend replacement products. Click here for live chat.
StarTech.com

Cisco GLC-LH-SMD Compatible SFP Module - 1000BASE-LX/LH - 1GbE Single Mode Fiber SMF Optic Transceiver - 1GE Gigabit Ethernet SFP - LC 10km - 1310nm - DDM Cisco Firepower, ASR920, IE2000

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

Product ID: GLCLHSMDST

  • 100% CISCO GLC-LH-SMD COMPATIBLE: Works with Cisco switches like Firepower, ASR920, IE2000, IE4000, ASR1000 and others
  • TECHNICAL SPECS: 1000BASE-LX/LH | 1 Gbps | Single Mode (SMF)/Multi Mode (MMF) | LC Connector | 1310nm | Digital Diagnostic Monitoring (DDM) | Distances up to 10km (6.2mi)
  • TESTED FOR OEM HOST COMPATIBILITY: Hot-swappable in Cisco routers and switches; DDM support reports the transceiver's status to most SNMP network management tools
View More
  • OUTSTANDING SUPPORT: Backed by StarTech.com for the life of the module itself, not your equipment; our modules won't void your OEM support and with access to our Tech Advisors 5/24
  • WORKS WITH MSA COMPLIANT SWITCHES: Also works with switch models from Ubiquiti, D-Link, Netgear, Supermicro, TP-Link and more that accept uncoded modules
$64.99 USD
504+ In stock
In stock
US: 481 | CA: 23
504+
In stock
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Compatible Brand Cisco
Industry Standards IEEE 802.3z 1000BASE-LX/LH
Performance
Auto MDIX Yes
Compatible Networks 1000 Mbps (1 Gbps)
DDM Yes
Fiber Operating Mode Full-Duplex
Max Transfer Distance 10 km (6.2 mi) - SM / 1 km (0.6 mi) - MM
Maximum Data Transfer Rate 1.25 Gbps
MTBF 200,000 hours
Type Single Mode / Multi Mode
Wavelength 1310nm
Connector(s)
Local Unit Connectors 1 - Fiber Optic LC Duplex Female
Special Notes / Requirements
Note For use in Gigabit fiber networking equipment and media converters
System and Cable Requirements MSA or Cisco compliant SFP port
Power
Power Consumption (In Watts) < 1 W
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -40°C to 85°C (-40°F to 185°F)
Physical Characteristics
Color Silver
Packaging Information
Package Height 1.3 in [32 mm]
Package Length 4.6 in [11.8 cm]
Package Width 3.6 in [92 mm]
Shipping (Package) Weight 3.4 oz [95 g]
What's in the Box
Included in Package 1 - SFP transceiver
Material Aluminum
Product Height 0.3 in [0.8 cm]
Product Length 2.3 in [58 mm]
Product Width 0.5 in [12 mm]
Weight of Product 0.6 oz [18 g]

Certifications

Related Products

Cisco GLC-LH-SMD Compatible SFP Module (10 Pack) - 1000BASE-LX/LH - 1GbE Single Mode Fiber SMF Optic Transceiver - 1GE Gigabit Ethernet SFP - LC 40km - 1310nm - DDM Cisco Firepower, ASR920, IE2000
$460.99
46+ In stock In stock
US: 40 | CA: 6
In stock Learn More
Cisco GLC-LH-SM Compatible SFP Module - 1000BASE-LX/LH - - 1GE Gigabit Ethernet SFP - LC 20km - 1310nm - Cisco IE3400, IE3300, IE3200
SFPGLCLHSMST
Cisco GLC-LH-SM Compatible SFP Module - 1000BASE-LX/LH - - 1GE Gigabit Ethernet SFP - LC 20km - 1310nm - Cisco IE3400, IE3300, IE3200

1000 Mbps (1 Gbps) | Single & Multi Mode Fiber | LC | 10 km (6.2 mi) | Lifetime Warranty

$68.99
269+ In stock In stock
US: 259 | CA: 10
In stock Learn More
Cisco GLC-SX-MM Compatible SFP Module - 1000BASE-SX - 1GbE Multimode Fiber MMF Optic Transceiver - 1GE Gigabit Ethernet SFP - LC 550m - 850nm - Cisco IE3400, IE3300, IE3200
$66.99
91+ In stock In stock
US: 74 | CA: 17
In stock Learn More
Cisco SFP-GE-S Compatible SFP Module - 1000BASE-SX - 1GbE Multimode Fiber MMF Optic Transceiver - 1GE Gigabit Ethernet SFP - LC 2km - 850nm - DDM Cisco IE3400, IE3300, IE3200
$61.99
2632+ In stock In stock
US: 2602 | CA: 30
In stock Learn More
10 Pack Cisco GLC-SX-MM Compatible SFP Module (10 Pack) - 1000BASE-SX - 1GbE Multimode Fiber MMF Optic Transceiver - 1GE Gigabit Ethernet SFP - LC 550m - 850nm - DDM Cisco IE3200, IE3300, ME1200
$362.99
31+ In stock In stock
US: 28 | CA: 3
In stock Learn More
10 Pack Cisco GLC-LH-SM Compatible SFP Module (10 Pack) - 1000BASE-LX/LH - 1GbE Single Mode Fiber SMF Optic Transceiver - 1GE Gigabit Ethernet SFP - LC 10km - 1310nm - DDM Cisco Firepower, ASR920, IE2000
$460.99
55+ In stock In stock
US: 46 | CA: 9
In stock Learn More

Accessories

Cisco GLC-LH-SMD Compatible SFP Module - 1000BASE-LX/LH - 1GbE Single Mode Fiber SMF Optic Transceiver - 1GE Gigabit Ethernet SFP - LC 10km - 1310nm - DDM Cisco Firepower, ASR920, IE2000