New Conference Table Connectivity Box Simplifies Boardroom / Huddle Room Collaboration and Display Connectivity

Automatic A/V switching, display connectivity, networking and USB charging come together to create a simplified collaboration experience.

Lockbourne, OH - November 2018 - StarTech.com has announced the release of a new Conference Table Connectivity Box for devices used in the boardroom (BOX4HDECP2). Designed to create a simple, clutter-free meeting room connectivity solution, the new connectivity box easily installs to provide users with multiple video source options, three USB-A charging ports and ethernet for areas without Wi-Fi.

Perfect for a boardroom, huddle space, or classroom, the Table Connectivity Box helps keep office and meeting spaces looking clean and organized while maximizing the connectivity options for individuals in the room. A sleek and stylish solution, the aluminum finish of the box complements any office space. The box sits in your boardroom table and features a hideaway panel to help eliminate clutter and discreetly cover connection ports when they’re not in use.

Optimized with automatic A/V switching, the connectivity box makes switching between user devices easy. It allows users with either a VGA, DisplayPort or HDMI video connection to plug in and display onto an HDMI monitor with supported resolutions of up to 4K 30Hz. While presenting, meeting attendees can charge their mobile device with one of the three included USB-A charging ports. In addition, for areas without Wi-Fi, an ethernet port is included to ensure users have access to all online resources. This Connectivity Box truly makes collaboration and presentations in meeting rooms simple and hassle-free.

“This Boardroom Table Connectivity Box simplifies connectivity by providing easy access to display and charge ports right at the table. In addition, the connectivity box automatically converts and switches signals for you, saving you time in meetings!” Commented John Mardinly, Product Category Manager at StarTech.com. “Users can simply connect their device to the connectivity box and begin their presentation. Rather than be frustrated or concerned with video input settings or connectivity options in a meeting, the simplicity of this device allows users to focus their attention on the important things like their audience and presentation. One simple HDMI cable connecting your TV, monitor or projector is all you need for connectivity convenience and reduced clutter.”

Features of the Conference Table Connectivity Box for A/V - 4K (BOX4HDECP2):

  • HDMI®, VGA and DisplayPort Inputs
  • HDMI® Output with supported resolutions up to 4K 30Hz
  • RJ-45 Network Connectivity Option
  • 3 x USB Type-A
  • 1 x 3.5 mm Mini-Jack

The Conference Table Connectivity Box for A/V - 4K (BOX4HDECP2) is available at CDW, Amazon.com, Newegg.com, PC Connection, and Insight and will be distributed by Ingram Micro, SYNNEX, Tech Data, D&H and ASI.

View all press articles...