Wall-Mount Server Rack with Dual Fans and Lock - 4U
Vertically mount your server or networking equipment to a wall, with lock and key for maximum security
Product ID: RK419WALVS
- Includes optional 4U steel plate which acts as a shelf, allowing the rack to be used as a wall case for any non-rackmount equipment
- Hinged, lockable front cover
- TAA compliant for GSA Schedule purchases
- Both the top cover and the rack body are lockable separately for varying security levels
- 2 x 120mm fans included
- Wall mounting holes are 16” center to center for greater stability, and mounting to standard wall studs
- Compatible with most 19in wide rack-mountable equipment
- Solid steel construction
- Constructed to meet the EIA-RS310 19in rack standards
Volume Order? Request a quote
Reseller Pricing: Create an Account
Overview
The RK419WALVS 4U 19-inch Secure Wall Mountable Server Rack is a lockable, solid steel storage rack that provides a robust solution for wall mounting telecom, network or server equipment, and includes two 120mm fans, for improved airflow. This TAA compliant product adheres to the requirements of the US Federal Trade Agreements Act (TAA), allowing government GSA Schedule purchases.
This 4U rack can be mounted to a wall in a server room, office, or above a doorway in rooms lacking the space for a full-size rack, to expand your workspace and keep your equipment protected from unauthorized access.
Constructed to EIA-RS310 standards, the server rack allows equipment to be mounted horizontally, and offers a hinged lockable front cover as well as a lockable body. Alternatively, non-rackmount equipment can be mounted vertically with the included bottom cover, using the rack as a wall case.
The bracket mounting holes (used to mount to a wall or desk) are positioned at 16-inches apart, matching standard stud measurements for easy installation.
Backed by a StarTech.com Lifetime warranty.
The StarTech.com Advantage
- Versatile and secure installation options for side mounting standard rack mount equipment, or vertically mounting any equipment
- Rack depth allows installation of equipment that would typically be impossible to mount in a small form factor rack, such as deep servers and high power PCs
- Lockable top cover and body restricts unauthorized users from tampering with equipment; the multiple locks even allow for multiple security levels on the single rack
Applications
Securely mount servers and telecommunication equipment flush against the wall
Perfect for installing network switches out of the way and high up on a wall in a branch office, warehouse, or retail supercenter
Install a large server anywhere in an office without a full server room, while protecting against unauthorized access
Ideal for small and medium businesses requiring small, secure rack solutions dispersed throughout the organization
Technical Specifications
Product Numbers | ||
---|---|---|
TechData Dis | 10547186 | |
ASI | 110626 | |
D and H | RK419WALVS | |
Ingram Micro USA | GU5505 | |
Synnex US | STA-RK419WALVS | |
UPC Code | 065030841849 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Adjustable Mounting Rails | No | |
Cable Management | No | |
Casters | No | |
Fan(s) | Yes | |
Fans | 2 - 120 mm | |
Frame Type | Enclosed Cabinet | |
Front Door Construction | Solid Steel | |
Front Door Key Lock | Yes | |
Front Door Reversible and/or Removable | Removable | |
Industry Standards | EIA-310-D | |
EIA RS310-D | ||
Ladder Type | L-Shape | |
Mounting Holes | Square | |
Number and Type of Included Cage Nuts | 16 - 10-32 | |
Rack Type | 2-Post | |
Tools Included | No | |
U Height | 4U | |
U Markings | No | |
Wallmountable | Yes | |
Performance | ||
Air Flow Rate | 92/106 CFM | |
Noise Level | 42/46 dBA | |
Weight Capacity (Stationary) | 150.3 lb [68 kg] | |
Power | ||
Input Voltage | 115V AC | |
Power Source | Standard 120V Power Cords | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
External Depth | 28.5 in [725 mm] | |
External Height | 8.6 in [219 mm] | |
External Width | 25.4 in [644 mm] | |
Internal Depth | 28.4 in [721 mm] | |
Internal Height | 7 in [177.8 mm] | |
Internal Width | 25.2 in [641 mm] | |
Minimum Mounting Depth | 22.1 in [561 mm] | |
Product Height | 8.6 in [219 mm] | |
Product Length | 28.5 in [725 mm] | |
Product Weight | 44.5 lb [20.1 kg] | |
Product Width | 25.4 in [644 mm] | |
Rail Thickness | 0.1 in [2 mm] | |
Packaging Information | ||
Flat Pack (Assembly Required) | No | |
Shipping (Package) Weight | 48.6 lb [22 kg] | |
What's in the Box | ||
Included in Package | 1 - RK419WALVS 4U Wallmount rack | |
1 - Set of Keys | ||
24 - #10-32 Panel Screws |
Related Products
Wall-Mount Server Rack - 4U
Vertically mount your server or networking equipment to a wall, in this low-profile cabinet
13+ In stock
In stock
US: 11 | CA: 2
In stock
Learn More
Wall-Mount Server Rack - 2U
Vertically mount your server or networking equipment to a wall, in this low-profile cabinet
107+ In stock
In stock
US: 102 | CA: 5
In stock
Learn More
6U 19in Wall Mount Server Rack Cabinet with Acrylic Door
Securely mount network and telecom equipment to the wall with this lockable 6U wall mount cabinet
415+ In stock
In stock
US: 385 | CA: 30
In stock
Learn More
4U 19in Steel Vertical Wall Mount Equipment Rack Bracket
Mount server, network or telecommunications devices vertically with this 4U wall-mountable rack
1491+ In stock
In stock
US: 1476 | CA: 15
In stock
Learn More
3U 19in Steel Vertical Wall Mount Equipment Rack Bracket
Mount server, network or telecommunications devices vertically with this 3U wall-mountable rack
1001+ In stock
In stock
US: 955 | CA: 46
In stock
Learn More
2U 19in Steel Vertical Wall Mount Equipment Rack Bracket
Mount a server, network or telecommunications device vertically with this 2U wall-mountable rack
948+ In stock
In stock
US: 836 | CA: 112
In stock
Learn More
1U 19in Steel Vertical Wall Mount Equipment Rack Bracket
Mount a server, network or telecommunications device vertically with this 1U wall-mountable rack
4382+ In stock
In stock
US: 4365 | CA: 17
In stock
Learn More
10U 19in Wall Mounted Server Rack Cabinet
Store your servers, network and telecommunications equipment securely in this 10U wall-mountable cabinet
86+ In stock
In stock
US: 76 | CA: 10
In stock
Learn More
12U 19in Wall Mounted Server Rack Cabinet
Store your servers, network and telecommunications equipment securely in this 12U wall-mountable rack
12U 19in Hinged Wall Mount Server Rack Cabinet w/ Steel Mesh Door
Store your servers, network and telecommunications equipment securely in this 12U wall-mountable rack
8U Open Frame Wall Mount Equipment Rack - 12in Deep
Mount your servers, network and telecommunications equipment in this 8U open-frame wall-mountable rack
260+ In stock
In stock
US: 255 | CA: 5
In stock
Learn More
Accessories
50 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality mounting screws and nuts
50 Pkg M5 Mounting Screws for Server Rack Cabinet
Mount server, telecom and A/V equipment with these high quality screws
50 Pkg M5 Cage Nuts for Server Rack Cabinets
Mount server, telecom and A/V equipment with these high quality nuts
M6 Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
M6 Cage Nuts - 100 Pack
Install your rack-mountable hardware securely with these high-quality cage nuts
M5 Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
M6 Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
M5 Cage Nuts - 100 Pack
Install your rack-mountable hardware securely with these high-quality cage nuts
50 Pkg M6 Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality cage nuts
M5 Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality cage nuts
50 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
100 Pkg M5 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
M5 x 12mm - Screws and Cage Nuts - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws and nuts
M5 x 12mm - Screws and Cage Nuts - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws and nuts
100 Pkg M6 Mounting Screws and Cage Nuts for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws and nuts
M6 x 12mm - Screws and Cage Nuts - 100 Pack, Black
These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet
M6 x 12mm - Screws and Cage Nuts - 50 Pack, Black
These high-quality M6 x 12mm screws and cage nuts make it easy to mount equipment in your server rack or cabinet
M5 x 12mm - Mounting Screws - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
M5 x 12mm - Mounting Screws - 100 Pack
Install your rack-mountable hardware securely with these high-quality screws
M5 x 12mm - Mounting Screws - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
50 Pkg M6 Mounting Screws for Server Rack Cabinet
Install your rack-mountable hardware securely with these high quality screws
M6 x 12mm - Mounting Screws - 50 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
M6 x 12mm - Mounting Screws - 100 Pack, Black
Install your rack-mountable hardware securely with these high-quality screws
1U 19in Metal Rackmount Cable Management Panel
Organize and manage network, server and KVM cabling in your server rack
Rackmount PDU with 8 Outlets and Surge Protection - 1U
Protect your equipment while adding eight additional power outlets to your server rack, with this 19in power distribution unit
Rackmount PDU with 16 Outlets and Surge Protection - 1U
Organize and add additional power outlets to your rack solution
24 Port 1U Rackmount Cat5e 110 Patch Panel - 45 Degree
Organize up to 24 Cat5e patch cables
24 Port 0.5U Cat5e Patch Panel - RJ45 Ethernet Rackmount Cat 5e 110 Patch Panel
Organize up to 24 Cat5e patch cables using only 0.5U of rack space
48 Port 2U Rackmount Cat5e 110 Patch Panel - 45 Degree
Organize up to 48 Cat5e patch cables
24 Port 1U Rackmount Cat 6 110 Patch Panel - 45 Degree
Organize up to 24 Cat6 patch cables
Product Support
Drivers & Downloads
Diagram(s):
Manual(s):
-
RKx19WALVS.pdf
English
Compliance Letter(s):
Data Sheet(s)
- RK419WALVS_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
If a server rack accessory is listed on a server rack's product page under the Accessories tab, it will fit in the server rack.
Server racks offered by StarTech.com have an industry standard width of 19 inches, but can have varying height and depth. The mounting depth is important when you choose a shelf to be used as an accessory. Shelves that mount on all four corners of a server rack, such as 4-post server racks and cabinet server racks, will all have a maximum mounting depth. Many of these server racks and shelves are adjustable, which means that there will be a minimum and maximum mounting depth. This information can be found on individual product pages under the Technical Specifications tab. It is important that the depth of the shelf is compatible with the server rack's minimum and maximum mounting depths so that it can be mounted. If a shelf only mounts on the front on a server rack, the mounting depth is not relevant as long as there is enough clearance behind the mounting point to accommodate the full depth of the shelf.
Copy Link
Was this information helpful? Yes No
Server racks are a great way to organize small spaces that require a lot of technology packed into them. However, there are a few important things you need to keep in mind before making a purchase. Today we will be explaining what a U is, and the differences between 2 and 4-post and open and closed server racks. We will also be covering what minimum and maximum mounting depth mean to you.
A server rack unit, or U, is a unit of measurement used to describe the amount of equipment space a server rack has. A U is 1.75 inches or 44.45mm high. An 8u rack has 8 units of vertical server rack space.
Note: Equipment can be more than 1U in size.
When you purchase server rack accessories they will list their size in U’s. Make sure the server rack has space to accommodate the accessory.
StarTech.com sells 2-post and 4-post server racks. 2-post racks take up less space but generally do not have as high of a weight capacity.
4-post server racks can be open or closed. Open racks are more accessible than closed racks, while closed racks can be locked for security purposes. Closed racks can include glass or mesh variations. closed server racks are generally better at reducing equipment noise and also limit external access. Mesh server racks provide better unmanaged airflow.
Adjustable 4-post server racks have a minimum and maximum mounting depth. The minimum mounting depth is the shallowest you can construct it. The maximum mounting depth is the longest measurement a product can be while still fitting in the server rack. If the server rack is adjustable, this measurement is also the deepest it can be constructed. Keep in mind that when you install equipment that is close to the maximum mounting depth, there will be little to no room for cable management at the back of the rack.
Server rack accessories my have their own minimum and maximum mounting depths listed on the product page under the technical specifications tab. It is recommended that you confirm these measurements will work with your server rack.
You should consider the following things when shopping for server racks:
- You can mount equipment on both sides of a 4-post rack, provided the combined measurements of both items are under the server rack's maximum mounting depth.
- Decide if you want casters on your server rack, want your rack bolted to the floor, or if you want to leave it free standing. StarTech.com offers racks that come with casters and racks that you can bolt to the floor. StarTech.com also sells casters separately. Casters that fit on your server rack will appear on the StarTech.com product page under accessories.
Copy Link
Was this information helpful? Yes No
There’s a wide variety of accessories for server racks and today the various options will be explored. Here are the accessories that will be discussed.
- Shelves
- Rack rails and DIN rails
- Casters and leveling feet
- Cable management
- Rack blank panels
- Power Distribution Units (PDUs)
Server rack shelves come in a variety of sizes and styles. We will be covering six different types of server rack shelves.
Server rack shelves have both a U size and depth. The U size describes the height of the shelf in rack units, and one U is equal to 1.74 inches. Shelves might also list a maximum suggested weight and some shelves are available in a vented design for greater airflow.
Fixed shelves have a fixed depth. If you use a server rack with fixed shelves, make sure your rack equipment fits within the mounting depth of the shelf you are purchasing.
Unlike fixed shelves, you can adjust the depth of adjustable shelves. The minimum and maximum mounting depths for adjustable shelves are listed on the product page, under the Technical Specifications tab.
Sliding shelves can be slid in or out of a server rack. These shelves have a lock feature that locks the shelf and prevents it from accidentally falling out or sliding back into the server rack. The minimum and maximum mounting depths for sliding shelves are listed on the product page, under the Technical Specifications tab.
Similar to sliding shelves, drawer shelves feature a sliding storage drawer that is perfect for storing tools, small hardware or other accessories.
Cantilever shelves do not attach to the server rack on all 4 corners; instead, they only attach on one side of the server rack. These shelves generally have lower weight thresholds.
Heavy duty shelves are designed to hold more weight. They are a more durable solution for storing large pieces of equipment that can’t be mounted in a server rack.
Startech.com offers both rack rails and DIN rail kits.
Rack Rails are available in several different U sizes and are often adjustable, allowing you to customize the depth of your server equipment.
DIN Rails are an industry standard for server rack equipment, and StarTech.com offers a DIN Rail kit which fits all standard 19” racks. This kit features adjustable depth and the entire kit occupies 2 U’s of rack space. As with other server rack accessories, check on the product page under the Technical Specifications tab to make sure your equipment will fit within the product’s measurements.
Casters and levelling feet are two of the commonly used methods of mounting a rack on the floor. To determine whether your rack includes casters or levelling feet, on the product page, check the Technical Specifications tab, under the heading What’s in the Box.
Cable management accessories include cable management hooks, panels, and conduits or ducts. More information will be shared on them below.
Cable management hooks are designed to hold cabling to avoid cable knotting or crimping. They are also sometimes referred to as D-Ring hooks and can be found in a variety of sizes.
Cable management ducts or conduits are used to route cables through a covered cable duct. These ducts feature a removable top cover so that you can easily add or remove cables.
A cable management panel consists of several cable management hooks and/or ducts, combining these products for an all-in-one cabling solution.
Rack blanking panels are sometimes called filler panels as they are designed to fill the openings in server racks that are not in use. This provides security as well as physical protection for the equipment in the server rack. Rack blanking panels can be vented or solid and come with or without hinges.
Power distribution units or PDU’s add additional power outlets to your server rack. They are available in U based sizes, such as 1U and some of the more advanced units include power switching, which you can use to power on and off the connected devices over an IP network.
Confirm the number of outlets and the U size you need in your server rack PDU before you make a purchase.
There are a few ways you can find information about server rack accessories on www.StarTech.com.
- To view the different families of server rack accessories, go to the StarTech.com website. Under Server Management, click Server Rack Accessories. This opens a page with each family of server rack accessories.
- On individual product pages, you can view an image gallery which includes detailed pictures of the product.
- The Technical Specifications tab includes the product's dimensions, and what comes with the product.
- The Accessories tab lists other products that are confirmed to work with the product you are viewing.
If you have questions about any StarTech.com server rack accessories, contact our technical support team for further assistance.
Copy Link
Was this information helpful? Yes No
Installation
In this video, guidelines and best practices will be discussed for constructing server racks. Constructing a new server rack can be a bit daunting, but there are some general guidelines that you can use when you assemble most of the server racks StarTech.com sells. Let’s have a look at the guidelines.
Before You Begin
- Make sure there’s enough room where you will be building.
- If you intend to move the rack, make sure it will fit through any doors or hallways.
While Building
- Make sure that you have all of the parts listed in the manual.
- Make sure that you have all of the tools that you will need.
- Assemble the rack in the correct order, according to your manual.
After Building
- Double-check that everything is where it should be and then tighten everything down.
- Be careful not to strip screws.
- Install casters and any server rack accessories.
Now that you have reviewed the guidelines, you can begin assembling the server rack.
It is advised to take all of the parts out of the box and ensure they match up with the parts outlined in the manual.
You should also make sure that you have all of the tools that you need.
First, the adjustable beams should be assembled.
On this server rack, these adjustable beams control the depth of our rack and are marked with Index numbers. The Index numbers allows you to set the depth of your rack, based on your equipment. Make sure that you choose the same Index numbers for all of the adjustable beams. You can use the measurement chart in the manual for reference.
As you screw in your first screws, it is a good idea to only tighten them finger tight. That way, if you need to unscrew anything, you can do so easily.
You should now have your adjustable beams together.
You will now use the beams to line up one set of left and right vertical rails and the top and base brackets. It is often easiest to build the rack on its side.
There are a few important things that you should check for at this point in the assembly:
- Make sure that the numbers on the adjustable beams and vertical rails are facing the right way
- Make sure that you refer to the manual for the fastening pattern as this is crucial to the rack’s stability once it is assembled. The same fastening pattern will be used for the other corners of the server rack. For this rack, you can see that the screw is going through the top or base bracket, then the vertical rail, and then into the adjustable beam, in that order. This is essential and will be the same for all of your corners.
The two adjustable beams, two of the vertical rails, and the top and base brackets should all be in place now. You can now attach the other two vertical rails and our final two adjustable beams.
It’s time to double check that everything is in the right place before you tighten all of the screws. Make sure that the numbers on your beams are all facing in the correct direction, the fastening pattern for each corner is correct, and that all of the cable guides are facing in the same direction.
Once you are sure that everything is correct, you can go ahead and tighten your screws, remember to be careful not to strip them.
Now that your rack is fully assembled, you can attach the casters and server rack accessories. Note that all of your casters and server rack accessories should be installed facing in the same direction. You may find it easier to invert the server rack to install the casters.
As you can see, rack builds are fairly straightforward as long as you take your time. If you experience issues in setting up your StarTech.com server rack, contact the technical support team for further assistance.
Copy Link
Was this information helpful? Yes No
This video is about cage nuts and describes how to install and remove them, and how to identify if your product includes cage nuts.
You may have heard of cage nuts and wondered what they are and how they are used. Today we are going to discuss cage nuts and show you some of their advantages and uses.
Cage nuts are used to mount IT equipment in server racks, such as the StarTech.com 4POSTRACK25U. Server racks compatible with cage nuts can be easily identified by the square holes the cage nuts use. Cage nuts are great for protecting your equipment from stripped threads and allow for convenient mounting of your server rack equipment.
A cage nut houses a standard nut in a cage with a spring. The cage has two wings that can be pinched together to allow the cage nut to be inserted into a square hole. The wings are then released to hold the cage nut in place. Cage nuts come in many sizes but M5 and M6 cage nuts are mainly used in IT environments. M6 is a heavier, more robust cage nut that M5.
Let’s take a look at mounting a Cage Nut on a rail in the StarTech.com 4POSTRACK25U.
In some situations, you may be advised to use a slot screwdriver to help install cage nuts. However, you will find it much easier to use a cage nut mounting tool.
To install a cage nut, use your tool to attach one of the wings from the cage nut. Keep the pressure on the cage nut with your finger and then attach the other wing. The cage nut is now ready for the mounting screw.
To uninstall a cage nut, use your tool to release the cage nut wing on one side and then the other side.
You can check to see if your StarTech.com product includes cage nuts by navigating to the StarTech.com website, searching for the product, and checking the Technical Specifications tab under the heading What’s in the Box.
StarTech.com also sells cage nuts and screws in both M5 and M6 sizes which can be seen by navigating to Server Rack Accessories and the section Mounting Screws and Cage Nuts.
Copy Link
Was this information helpful? Yes No
When you install your rack equipment, it’s important to put the heaviest equipment on the bottom of the rack, first. This provides a strong base and is especially important if you are installing a lot of equipment on a tall rack. This also prevents the server rack from becoming top heavy and falling over.
If your equipment is long, heavy, unbalanced or otherwise difficult to handle, ask someone to help you install the equipment so you don’t injure yourself or damage the equipment.
Finally, when you tighten down your screws make sure you don’t strip or damage the screws. This is especially important to be aware of when using electric tools which can generate more torque.
The patch panel will be mounted using cage nuts, so the first step is to install them.
Once installed, the cage nuts can be used to mount our patch panel.
To install your server rack equipment, fasten the mounting screws into the cage nuts. After you tighten your screws, check to make sure your rack equipment is securely installed.
If you have questions about installing equipment into a server rack, contact our technical support team for further assistance.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
* Same day shipping is only available for orders shipping within the United States.
Customer Reviews
(0 reviews)0 out of 5 stars
Quality of Product
Tell us what you think of this product.
Need a little help getting started? Check out our review guidelines.

Wall-Mount Server Rack with Dual Fans and Lock - 4U
Product ID: RK419WALVS
Follow us on Twitter | Find us on Google+