StarTech.com

HDMI Audio Extractor with 4K 60Hz Support

HDMI® Audio De-embedder | HDR | Toslink® Optical Audio | Dual RCA Audio | HDMI Audio

Product ID: HD202A

  • Separate and send the audio from a 4K HDMI video signal to dedicated audio devices
  • Supports the latest HDMI 2.0 specifications and HDR video pass-through
  • Hassle-free connection with digital optical audio or Dual RCA audio devices
View More
  • Expand the capabilities of the audio extractor by converting to 3.5 mm audio
  • Integrated EDID management capabilities with passthrough settings for maximum compatibility
97,99 € EUR exc VAT
117,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output 3.5 mm Audio
HDMI
Performance
Audio Specifications SPDIF: PCM 2.0 , Dolby Digital and DTS 5.1
RCA Output: 2 channel or Stereo
Maximum Digital Resolutions 4096 x 2160 (4K) @ 60Hz
Supported Resolutions 4096 x 2160 (4K) 60Hz
3840x2160 (4K) 60Hz
2560x1600 60Hz
1920x1200 60Hz
1920x1080 (1080p) 60Hz
1280x720 (720p) 60Hz

**Lower resolutions and refresh rates, not stated but below the maximum, may also be supported
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - HDMI (19 pin) Female Output
1 - RCA Female Output
1 - Toslink (SPDIF, Optical) Female Output
Special Notes / Requirements
Note HD202A does not support the use of DVI monitors.
Power
Input Current 0.4 A
Input Voltage 100 - 240 AC
Output Current 1000 mA
Output Voltage 5 DC
Plug Type M
Power Source AC Adapter Included
Environmental
Humidity 10% to 90%, non-condensing
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.2 cm [0.9 in]
Product Length 90 mm [3.5 in]
Product Width 80 mm [3.1 in]
Weight of Product 208 g [7.3 oz]
Packaging Information
Package Height 50 mm [2 in]
Package Length 19.2 cm [7.6 in]
Package Width 15.2 cm [6 in]
Shipping (Package) Weight 0.5 kg [1 lb]
What's in the Box
Included in Package 1 - HDMI Audio Extractor
1 - Universal Power Adapter (NA, EU, UK, ANZ)
2 - Mounting Brackets
2 - Mounting Screws

Certifications

Related Products

HDMI Audio Extractor - 1080p
HD2A
HDMI Audio Extractor - 1080p

Extract and convert the audio from your HDMI signal to 3.5mm audio in 2.1 stereo sound

67,99 € exc VAT
81,59 € inc VAT

Accessories