StarTech.com

6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – White

Product ID: MDP2DVIMM6W

  • 1x Male Mini DisplayPort connector, 1x Male DVI connector
  • Supports resolutions up to 1920x1200 (WUXGA) and HDTV resolutions up to 1080p
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
25,99 € EUR exc VAT
31,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Cable Adapters
Audio No
AV Input DisplayPort
AV Output DVI
Chipset ID NXP - 3361
Performance
Maximum Cable Length 1.8 m [6 ft]
Maximum Digital Resolutions 1920x1200 / 1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DVI-D (25 pin) Male
Special Notes / Requirements
System and Cable Requirements DP++ (DisplayPort++) port required from video card or video source for DVI and HDMI® signal pass-through
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color White
Product Height 15 mm [0.6 in]
Product Length 1830 mm [72 in]
Product Weight 100 g [3.5 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 125 g [4.4 oz]
What's in the Box
Included in Package 1 - Mini DisplayPort® to DVI Adapter

Certifications

Related Products

DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10
10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
57,59 € inc VAT
DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6
6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

38,99 € exc VAT
46,79 € inc VAT
DisplayPort to DVI Video Adapter Converter
DP2DVI2
DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
19,19 € inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA2
DisplayPort to VGA Video Adapter Converter

Connect a VGA monitor to a DisplayPort-equipped PC

28,99 € exc VAT
34,79 € inc VAT
DisplayPort to HDMI Video Adapter Converter
DP2HDMI
DisplayPort to HDMI Video Adapter Converter

Connect your HDMI® monitor or HDTV to a DisplayPort® equipped computer

28,99 € exc VAT
34,79 € inc VAT
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM3B
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – Black

21,99 € exc VAT
26,39 € inc VAT
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM3W
3 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a short 3 foot distance, with a tidy installation – White

21,99 € exc VAT
26,39 € inc VAT
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM6B
6 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a 6 foot distance – Black

25,99 € exc VAT
31,19 € inc VAT
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White
MDP2DVIMM10W
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - White

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – White

41,99 € exc VAT
50,39 € inc VAT
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black
MDP2DVIMM10B
10 ft Mini DisplayPort to DVI Adapter Converter Cable – Mini DP to DVI 1920x1200 - Black

Connect a DVI display to a Mini DisplayPort-equipped PC or MAC® over a longer 10 foot distance – Black

36,99 € exc VAT
44,39 € inc VAT