StarTech.com

Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

Product ID: MDP2DPDVHD

  • Adapt Mini DisplayPort to DisplayPort, HDMI or DVI
  • Supports resolutions up to 2560x1600 using DisplayPort, 1920x1200 using HDMI/DVI
  • No software/drivers required
View More
  • Compact design
  • Compatible with Intel® Thunderbolt™
35,99 € EUR exc VAT
43,19 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Passive
Adapter Style Adapters
Audio Yes
AV Input Mini-DisplayPort
AV Output DisplayPort
DVI
HDMI
Performance
Audio Specifications 5.1 Surround Sound
Maximum Digital Resolutions DisplayPort: 2560x1600
DVI/HDMI; 1920x1200
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - DisplayPort (20 pin) Female
1 - DVI-D (25 pin) Female
1 - HDMI (19 pin) Female
Environmental
Humidity 10~85% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color Black
Enclosure Type Plastic
Product Height 15 mm [0.6 in]
Product Length 240 mm [9.4 in]
Product Weight 47 g [1.7 oz]
Product Width 45 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 56 g [2 oz]
What's in the Box
Included in Package 1 - MDP to DP/DVI/HDMI Adapter

Certifications

Related Products

Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K
Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
99,59 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter
MDP2HDVGA
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

35,99 € exc VAT
43,19 € inc VAT
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White
MDP2HDVGAW
Travel A/V Adapter: 2-in-1 Mini DisplayPort to HDMI or VGA Converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD
Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
43,19 € inc VAT
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW
Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD
Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA
Travel A/V Adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT

Accessories