StarTech.com

SlimPort / MyDP to VGA Video Converter – Micro USB to VGA Adapter for HP ChromeBook 11 – 1080p

Connect your SlimPort enabled device to a VGA monitor or projector, ideal for SlimPort-enabled Chromebook computers

Product ID: SLMPT2VGA

  • Supports video resolution up to 1920x1200 at 60 FPS
  • Supports simultaneous charging when a Micro USB charge cable is attached to the mobile device
  • Compact, lightweight design
  • Supports HP Chromebook 11, and LG Optimus G Pro & LG G2 smartphones
29,99 € EUR exc VAT
35,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Audio No
AV Input Micro USB (Slimport/MyDP)
AV Output VGA
Chipset ID Analogix - 7732
Performance
Maximum Analog Resolutions 1920 x 1200
Maximum Cable Length 0.5 m [1.6 ft]
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Slimport®/MyDP (5 pin, USB Micro B) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Female
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Special Notes / Requirements
Note HDCP encrypted content will not be displayed
Environmental
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 10 cm [3.9 in]
Color Black
Product Height 10 mm [0.4 in]
Product Length 140 mm [5.5 in]
Product Weight 13 g [0.5 oz]
Product Width 26 mm [1 in]
Packaging Information
Shipping (Package) Weight 40 g [1.4 oz]
What's in the Box
Included in Package 1 - SlimPort to VGA Adapter

Certifications

Accessories