Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

DisplayPort to DVI Active Adapter

Product ID: DP2DVIS

Connect a DVI monitor to a single-mode DisplayPort output from your computer

Features
  • Supports resolutions up to 1920x1200

  • Supported on any DVI-D display including televisions and Apple Cinema Display HD

  • Latching DisplayPort connector

More Features . . .
  • Compliant with DisplayPort 1.1a specifications

  • Supports HDCP 1.3

  • Works with video cards not capable of outputting DP++ (multi-mode) signals

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
40,99 € EUR exc VAT
49,19 € inc VAT

ID: DP2DVIS

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The DP2DVIS DisplayPort to DVI Active Single Link adapter lets you connect your DisplayPort video source (desktop PC, laptop, etc.) to a DVI-D monitor, projector or display, including televisions and Apple Cinema Display HD, eliminating the expense of having to upgrade to a DisplayPort-capable monitor.

Unlike passive adapters, this DP to DVI converter offers an active conversion for use with any DisplayPort output - ideal for graphics cards that are not capable of outputting multi-mode DP++ signals (e.g. ATI Eyefinity). Supporting resolutions up to 1920x1200, this compact device provides a simple solution for converting DisplayPort output for compatibility with existing DVI monitors, televisions or projectors.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Active DisplayPort converter for DisplayPort video cards not capable of outputting DP++ (multi-mode) signals
  • Simple to use, small form-factor converter makes DisplayPort backward compatible with your DVI-D single link display
  • Latching DisplayPort connector ensures a solid connection
Common Customer Questions

View FAQs...

Applications
  • Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays
  • Keep your existing DVI monitor to be used with your new DisplayPort computer or source
  • Great for using your DVI monitor as a secondary display
  • Perfect for larger format screens that use high DVI resolutions
  • Adapt from graphics cards that are not capable of outputting DP++ (multi-mode) signals
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapter
Audio No
Converter Type Format Converter
Fire Rating LSZH Rated (Low Smoke Zero Halogen)
Industry Standards HDCP 1.3
DisplayPort 1.1a
DDWG 1.0
Output Signal DVI-D (DVI Digital)
Performance
Maximum Digital Resolutions 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - DVI-D (25 pin) Female
Environmental
Humidity 80~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 20 mm [0.8 in]
Product Length 200 mm [7.9 in]
Product Weight 70 g [2.5 oz]
Product Width 44 mm [1.7 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - DisplayPort to DVI Adapter
DisplayPort to DVI Video Adapter Converter
DP2DVI2

DisplayPort to DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

15,99 € exc VAT
19,19 € inc VAT

DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600
DP2DVID2

DisplayPort to DVI Dual Link Active Video Adapter Converter - DP to DVI-D - 2560x1600

Connect your DVI Dual Link display to a DisplayPort® video source, for high resolution applications

177,99 € exc VAT
213,59 € inc VAT

3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM3BS

3 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Eliminate excess cable clutter with a short 3ft DisplayPort to DVI active adapter

43,99 € exc VAT
52,79 € inc VAT

6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black
DP2DVIMM6BS

6 ft DisplayPort to DVI Active Adapter Converter Cable - DP to DVI 1920x1200 - Black

Connect a DisplayPort-equipped PC to a DVI display, with an active 6ft cable

50,99 € exc VAT
61,19 € inc VAT

DisplayPort to DVI Video Adapter Converter
DP2DVI

DisplayPort to DVI Video Adapter Converter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

21,99 € exc VAT
26,39 € inc VAT

DisplayPort DVI Video Adapter Converter
DP2DVIADAP

DisplayPort DVI Video Adapter Converter

Connect your DVI monitor to a DisplayPort equipped computer

22,99 € exc VAT
27,59 € inc VAT

DisplayPort to DVI Converter Cable - 3ft - 1920x1200
DP2DVI2MM3

DisplayPort to DVI Converter Cable - 3ft - 1920x1200

Eliminate clutter by connecting your PC directly to the monitor using this short adapter cable

27,99 € exc VAT
33,59 € inc VAT

6 ft DisplayPort to DVI Cable - M/M
DP2DVI2MM6

6 ft DisplayPort to DVI Cable - M/M

Connect your DVI monitor to a DisplayPort®-equipped computer using a single cable

27,99 € exc VAT
33,59 € inc VAT

DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM6

6 ft DisplayPort to DVI Video Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

38,99 € exc VAT
46,79 € inc VAT

DisplayPort® to DVI Video Adapter/Converter Cable - M/M
DP2DVIMM10

10 ft DisplayPort to DVI Video Adapter Converter Cable - M/M

Connect your DVI monitor to a DisplayPort equipped computer using a single cable

47,99 € exc VAT
57,59 € inc VAT

HDMI Cables and Adapters (1)

HDMI® to DVI-D Cable - M/M
HDMIDVIMM6

6 ft HDMI to DVI-D Cable - M/M

Connect an HDMI®-enabled output device to a DVI-D display, or a DVI-D output device to an HDMI-capable display

10,99 € exc VAT
13,19 € inc VAT

DVI Cables (2)

1 ft DVI-D Dual Link Cable - M/M
DVIDDMM1

1 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

8,99 € exc VAT
10,79 € inc VAT

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
13,19 € inc VAT

* Product appearance and specifications are subject to change without notice.