StarTech.com

15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long black cable

Product ID: MDP2VGAMM15B

  • Active Mini DisplayPort to VGA conversion
  • Plug-and-Play Installation
  • Supports resolutions up to 1920x1200 (WUXGA) and HDTV resolutions up to 1080p
  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal
43,99 € EUR exc VAT
52,79 € EUR inc VAT

Overview

The MDP2VGAMM15B active Mini DisplayPort to VGA converter cable lets you connect your Mini DisplayPort-equipped desktop or laptop directly to a VGA monitor or projector at a longer distance than a standard-length cable would support, while saving the expense of additional adapters. 

The adapter cable is compatible with Intel® Thunderbolt™, when connected directly to a supporting DisplayPort over Thunderbolt I/O port. Plus, because the converter cable supports video resolutions up to 1920x1200 you can convert a DisplayPort video source to VGA without sacrificing video quality.

The MDP2VGAMM15B is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage

  • Connect a Mini DisplayPort source directly to a VGA display or projector, with no additonal adapters or cables
  • Save upgrade costs by connecting your Mini DisplayPort computer to a VGA monitor or Projector
  • Suitable for longer distance connections, with 15 foot cable

Applications

Use your VGA monitor as a secondary display, connected to a Mini DisplayPort output

Connect a Mini DisplayPort computer to a VGA projector for presentations or meetings in a boardroom or auditorium setting

Connect your existing VGA display device (monitor, projector) to a DisplayPort output device (PC, laptop, Mac, Ultrabook)

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio No
AV Output DisplayPort
Chipset ID Analogix - 9832
Performance
Maximum Analog Resolutions 1920x1200 / 1080p (Output)
Maximum Cable Length 4.6 m [15 ft]
Maximum Digital Resolutions 1920x1200 / 1080p (Input)
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color Black
Product Height 15 mm [0.6 in]
Product Length 4572 mm [180 in]
Product Weight 90 g [3.2 oz]
Product Width 40 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - Mini DisplayPort to VGA Adapter Cable

Certifications

Related Products

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM3B
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft black cable

33,99 € exc VAT
40,79 € inc VAT
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM6B
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft black cable

36,99 € exc VAT
44,39 € inc VAT
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM10B
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long black cable

39,99 € exc VAT
47,99 € inc VAT
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM3W
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft white cable

33,99 € exc VAT
40,79 € inc VAT
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM6W
6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft white cable

36,99 € exc VAT
44,39 € inc VAT
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM10W
10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long white cable

39,99 € exc VAT
47,99 € inc VAT
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM15W
15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long white cable

43,99 € exc VAT
52,79 € inc VAT
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM3B
3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable

33,99 € exc VAT
40,79 € inc VAT
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM6B
6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable

36,99 € exc VAT
44,39 € inc VAT
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM10B
10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable

39,99 € exc VAT
47,99 € inc VAT
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM15B
15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable

50,99 € exc VAT
61,19 € inc VAT

Product Support

Frequently Asked Questions

Before You Buy

Unfortunately no, this device has an intended source and an intended destination.  Refer to the title of the webpage for this order.

The DisplayPort to VGA adapter only converts from DisplayPort to VGA, which means that the DisplayPort connection must be the source and the VGA connection must be the destination.

Note: DisplayPort to VGA adapters are active, and can be used with any version of DisplayPort.

When you convert video from a source that uses DisplayPort or Mini DisplayPort to DVI or HDMI (for example, a computer to a monitor), you will need to consider the difference between passive and active adapters.

If the source supports dual-mode DisplayPort (also known as DP++), then you can use a passive adapter because the source can perform the conversion. If the source does not support DP++, then you need to use an active converter, which includes additional chips to perform the conversion.

Thunderbolt ports support DP++ natively. To run multiple monitors from the same computer, refer to the Active Adapters section below.

Passive Adapters

Passive adapters are less expensive since they do not need to include additional chips. A quick way to check whether you can use a passive adapter is to see if the DisplayPort or Mini DisplayPort source has the DP++ symbol above it. The symbol is a D with a P inside of it, with two + signs to the left, one on top of the other.

Active Adapters

Active adapters use additional chips to make the conversion inside the adapter, regardless of whether the source supports DP++. This means that active adapters are more expensive than passive adapters.

If you want to use multiple monitors with the same computer, you should use an active adapter because some video cards cannot run the maximum number of monitors while using DP++. This is especially true if the computer has more than one DisplayPort or Mini DisplayPort connection. Check with your video card manufacturer to confirm which type of adapter you need for the setup that you would like to run.

Note: You should use passive adapters with StarTech.com MST hubs, except when you are converting from DisplayPort to VGA, since that type of conversion requires active adapters.  For more information on using adapters with StarTech.com MST hubs, refer to the following FAQ: http://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Surface Dock

If you experience issues when you connect passive video signal adapters to the Surface Dock, Microsoft recommends that you use active video signal converters instead. StarTech.com offers an active video signal converter for DVI monitors (MDP2DVIS) and for HDMI monitors (MDP2HD4KS).

Note: This issue does not apply to the Surface Pro 3 Docking Station.

Installation

This device is plug and play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Troubleshooting

When you troubleshoot issues with a video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video adapter

  • Video source (such as a DVD player or computer)

  • Video destination (such as a monitor or projector)

To test your setup components, try the following:

  • Use the cable, video adapter, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different cable, video adapter, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the video adapter from your setup and test to make sure that the video source and video destination work together without the video adapter.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, adapter, and destination all need to support the resolution that you are using.

Try the following:

  1. Check that the monitor’s video port works with another source.
  2. Check that the cables between the source and the destination work with other equipment.
  3. Check whether the video adapter works with another source and another destination.

The error “Out of Range” normally means that the resolution being output by the computer is not compatible with the display. Try lowering the resolution to see if that helps resolve the issue.  You may need to connect another monitor or restart the computer or source to accomplish this.

This is likely a High-bandwidth Digital Content Protection (HDCP) issue. If you are converting a video signal from a device that can play copyright-protected content, HDCP will block the conversion to an analog signal (for example, VGA) or to any video capture cards.

You will likely run into this issue when you use devices like Blu-ray players, DVD players, and certain gaming consoles. For more information on HDCP and gaming consoles, refer to the following FAQ: https://www.startech.com/faq/video_capture_cards_video_game_console_compatibility.

Some video cards also output an HDCP signal full time. In this case there should be an option for your video card to disable this feature. You might need to contact the manufacturer of your video card for more information.

Adhering to HDCP is required for converting all digital signals to analog signals or to video capture cards. Unfortunately, there is nothing you can do in these situations other than convert to a digital display.