Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Product ID: MDP2VGAMM15W

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long white cable

Features
  • Active Mini DisplayPort to VGA conversion

  • Plug-and-Play Installation

  • Supports resolutions up to 1920x1200 (WUXGA) and HDTV resolutions up to 1080p

  • Compatible with Intel® Thunderbolt™ devices that are capable of outputting a DisplayPort signal

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
43,99 € EUR exc VAT
52,79 € inc VAT

ID: MDP2VGAMM15W

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

The MDP2VGAMM15W active Mini DisplayPort to VGA converter cable lets you connect your Mini DisplayPort-equipped desktop or laptop directly to a VGA monitor or projector at a longer distance than a standard-length cable would support, while saving the expense of additional adapters. The cable features a stylish white design, that is well-suited for connecting Mac® computers. 

Plus, because the converter cable supports video resolutions up to 1920x1200 you can convert a DisplayPort video source to VGA without sacrificing video quality.

The MDP2VGAMM15W is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage
  • Connect a Mini DisplayPort source directly to a VGA display or projector, with no additonal adapters or cables
  • Save upgrade costs by connecting your new Mini DisplayPort computer to a VGA monitor or Projector
  • Well-suited for Mac® computers, with stylish white design
  • Suitable for longer distance connections, with 15 foot cable
Common Customer Questions

View FAQs...

Applications
  • Connect your existing VGA display device (monitor, projector) to a DisplayPort output device (PC, laptop, Mac, Ultrabook)
  • Use your VGA monitor as a secondary display, connected to a Mini DisplayPort output
  • Connect a Mini DisplayPort computer to a VGA projector for presentations or meetings in a boardroom or auditorium setting
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapter
Audio No
Chipset ID Analogix - 9832
Converter Type Cable Adapters
Performance
Maximum Analog Resolutions 1920x1200 / 1080p (Output)
Maximum Cable Length 4.6 m [15 ft]
Maximum Digital Resolutions 1920x1200 / 1080p (Input)
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 4.6 m [15 ft]
Color White
Product Height 15 mm [0.6 in]
Product Length 4.6 m [15 ft]
Product Weight 234 g [8.3 oz]
Product Width 34 mm [1.3 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - Mini DisplayPort to VGA Adapter Cable
3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM3W

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft white cable

33,99 € exc VAT
40,79 € inc VAT

6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM6W

6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft white cable

36,99 € exc VAT
44,39 € inc VAT

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White
MDP2VGAMM10W

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - White

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long white cable

39,99 € exc VAT
47,99 € inc VAT

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM3B

3 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a nearby VGA monitor/projector, with a short 3ft black cable

33,99 € exc VAT
40,79 € inc VAT

6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM6B

6 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 6ft black cable

36,99 € exc VAT
44,39 € inc VAT

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM10B

10 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 10ft long black cable

39,99 € exc VAT
47,99 € inc VAT

15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black
MDP2VGAMM15B

15 ft Mini DisplayPort to VGA Adapter Converter Cable – mDP to VGA 1920x1200 - Black

Connect a Mini DisplayPort-equipped PC or Mac® to a VGA monitor/projector, with a 15ft long black cable

43,99 € exc VAT
52,79 € inc VAT

3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM3B

3 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a nearby VGA monitor/Projector, with a short 3 foot cable

33,99 € exc VAT
40,79 € inc VAT

6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM6B

6 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 6ft cable

36,99 € exc VAT
44,39 € inc VAT

10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM10B

10 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 10ft long cable

39,99 € exc VAT
47,99 € inc VAT

15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black
DP2VGAMM15B

15 ft DisplayPort to VGA Adapter Converter Cable – DP to VGA 1920x1200 - Black

Connect a DisplayPort-equipped PC to a VGA monitor/projector, with a 15ft long cable

50,99 € exc VAT
61,19 € inc VAT

* Product appearance and specifications are subject to change without notice.