StarTech.com

DisplayPort to HDMI Active Video and Audio Adapter Converter - DP to HDMI - 1920x1200

Connect an HDMI® monitor to a DisplayPort® Video Source

Product ID: DP2HDS

  • Supports resolutions up to 1920x1200
  • Supported on any HDMI® display including televisions and Apple Cinema Display HD
  • Latching DisplayPort connector
View More
  • Compliant with DisplayPort 1.1a specifications
  • Supports HDCP 1.3
  • Works with video cards not capable of outputting DP++ (multi-mode) signals
  • 5.1 Surround Sound Audio Pass-through
40,99 € EUR exc VAT
49,19 € EUR inc VAT

Overview

The DP2HDS Adapter converts DisplayPort to HDMI® with audio pass-through support, enabling you to connect a desktop or laptop computer that is equipped with DisplayPort A/V output to an HDMI® monitor, projector, or display.

Unlike a passive adapter, the DP2HDS actively converts single mode and dual mode DisplayPort output, which is ideal for graphics cards that do not output dual mode/multi-mode (DP++) signals, such as ATI™ Eyefinity cards.

Backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage

  • Supports both Multimode (DP++) and Single-mode DisplayPort output signals, through active DisplayPort® conversion

Applications

Adapt from graphics cards that are not capable of outputting DP++ (multi-mode) signals

Keep an existing HDMI® monitor to be used with a new DisplayPort® computer or other video source

Ideal for using your HDMI® monitor as a secondary display

Ideal for digital entertainment centers, home offices, business conference rooms and trade show displays

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Adapters
Audio Yes
Converter Type Format Converter
Industry Standards HDCP
DisplayPort 1.1a
Output Signal HDMI
Performance
Audio Specifications 5.1 Surround Sound
Maximum Digital Resolutions 1920x1200
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - HDMI (19 pin) Female
Environmental
Humidity 40%-85%RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 70°C (32°F to 158°F)
Physical Characteristics
Color Black
Product Height 15 mm [0.6 in]
Product Length 210 mm [8.3 in]
Product Weight 35 g [1.2 oz]
Product Width 45 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 45 g [1.6 oz]
What's in the Box
Included in Package 1 - DisplayPort® to HDMI® Active Adapter

Certifications

Related Products

Mini DisplayPort to DVI Active Adapter
MDP2DVIS
Mini DisplayPort to DVI Active Adapter

Connect a DVI monitor to a single-mode DisplayPort output from your computer

40,99 € exc VAT
49,19 € inc VAT
DisplayPort to VGA Video Adapter Converter
DP2VGA
DisplayPort to VGA Video Adapter Converter

Connect your VGA monitor to a DisplayPort equipped computer

41,99 € exc VAT
50,39 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Unfortunately no, this device has an intended source and an intended destination.  Refer to the title of the webpage for this order.

When you convert video from a source that uses DisplayPort or Mini DisplayPort to DVI or HDMI (for example, a computer to a monitor), you will need to consider the difference between passive and active adapters.

If the source supports dual-mode DisplayPort (also known as DP++), then you can use a passive adapter because the source can perform the conversion. If the source does not support DP++, then you need to use an active converter, which includes additional chips to perform the conversion.

Thunderbolt ports support DP++ natively. To run multiple monitors from the same computer, refer to the Active Adapters section below.

Passive Adapters

Passive adapters are less expensive since they do not need to include additional chips. A quick way to check whether you can use a passive adapter is to see if the DisplayPort or Mini DisplayPort source has the DP++ symbol above it. The symbol is a D with a P inside of it, with two + signs to the left, one on top of the other.

Active Adapters

Active adapters use additional chips to make the conversion inside the adapter, regardless of whether the source supports DP++. This means that active adapters are more expensive than passive adapters.

If you want to use multiple monitors with the same computer, you should use an active adapter because some video cards cannot run the maximum number of monitors while using DP++. This is especially true if the computer has more than one DisplayPort or Mini DisplayPort connection. Check with your video card manufacturer to confirm which type of adapter you need for the setup that you would like to run.

Note: You should use passive adapters with StarTech.com MST hubs, except when you are converting from DisplayPort to VGA, since that type of conversion requires active adapters.  For more information on using adapters with StarTech.com MST hubs, refer to the following FAQ: http://www.startech.com/faq/mst_hubs_passive_vs_active_adapters.

Surface Dock

If you experience issues when you connect passive video signal adapters to the Surface Dock, Microsoft recommends that you use active video signal converters instead. StarTech.com offers an active video signal converter for DVI monitors (MDP2DVIS) and for HDMI monitors (MDP2HD4KS).

Note: This issue does not apply to the Surface Pro 3 Docking Station.

Installation

This device is plug and play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).

Troubleshooting

When you troubleshoot issues with a video adapter, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Video cables

  • Video adapter

  • Video source (such as a DVD player or computer)

  • Video destination (such as a monitor or projector)

To test your setup components, try the following:

  • Use the cable, video adapter, video source, and video destination in another setup to see if the problem is with the components or the setup.

  • Use a different cable, video adapter, video source, and video destination in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test your cables, it is recommended that you do the following:

  • Test each cable individually.

  • Use short cables when you are testing.

When you test the video source and video destination, it is recommended that you do the following:

  • Remove the video adapter from your setup and test to make sure that the video source and video destination work together without the video adapter.

  • Test to make sure that the video source and video destination work together at the resolution that you want to use.

Note: In order for your setup to work properly, the video source, adapter, and destination all need to support the resolution that you are using.

Try the following:

  1. Check that the monitor’s video port works with another source.
  2. Check that the cables between the source and the destination work with other equipment.
  3. Check whether the video adapter works with another source and another destination.

The error “Out of Range” normally means that the resolution being output by the computer is not compatible with the display. Try lowering the resolution to see if that helps resolve the issue.  You may need to connect another monitor or restart the computer or source to accomplish this.

If a DisplayPort converter with audio is not passing sound from the source to the destination, complete the following:

  1. Make sure that the DisplayPort connection on the video card is the default audio playback device.
  2. Make sure that the video card has the DisplayPort audio codec installed. If not, visit the video card manufacturer's website to find out how to update the video card driver.