Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

DisplayPort to VGA Adapter Cable with Audio - 10ft (3m)

Product ID: DP2VGAAMM3M

Connect the audio and video from your DisplayPort PC directly to a monitor

Features
  • Create a clutter-free work environment by placing your audio and video cables neatly behind your monitor

  • Substitute a damaged or blocked audio port by connecting your speakers to your computer directly through the adapter

  • Provide crystal-clear picture quality with support for high-definition video resolutions up to 1920x1200 or 1080p

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
50,99 € EUR exc VAT
61,19 € inc VAT

ID: DP2VGAAMM3M

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

Now you can organize your workspace with less mess than ever before.

This unique 10-foot DisplayPort™ to VGA adapter cable features a built-in audio port, which enables you to connect a VGA monitor as well as speakers to your DisplayPort (DP) equipped desktop computer.

Workspace setup using the adapter cable

Create a clutter-free environment

Remove the cable clutter from your desk. With the built-in audio port you no longer need to run a separate audio cable from your monitor or speakers directly to your desktop or laptop computer. Simply plug the audio cable from your speakers into the adapter cable for a simple and tidy solution. 

In order to use the audio function of the adapter, it needs to be powered through USB. Simply connect a Micro-USB cable into the adapter from your computer, monitor or USB grommet in order to provide the necessary power.

Substitute for a damaged audio port

The adapter guarantees you always have all of the connections you need. If the audio port on your computer is damaged or blocked, this adapter cable ensures you still have sound available for watching video presentations, listening to music while you work or chatting with your colleagues over Skype™.

The DP2VGAAMM3M is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Connect your speakers and a VGA monitor to your DisplayPort equipped computer with the cables hidden and out of the way
  • Use in your boardroom or office workstations for installations requiring 10 feet of cable
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Adapter Style Cable Adapters
Audio Yes
Converter Type Cable Adapters
Performance
Audio Specifications 2-channel stereo (3.5mm)
Maximum Analog Resolutions 1920x1200 / 1080p (output)
Maximum Digital Resolutions 1920x1200 / 1080p (input)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - DisplayPort (20 pin) Latching Male
Connector B 1 - VGA (15 pin, High Density D-Sub) Male
1 - 3.5 mm Mini-Jack (3 Position) Female
Connector Type(s) 1 - USB Micro-B (5 pin) Female
Power
Power Source USB-Powered
Environmental
Humidity 40%~50%RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 55°C (14°F to 131°F)
Physical Characteristics
Cable Length 3 m [9.8 ft]
Color Black
Product Height 146 mm [5.7 in]
Product Length 3000 mm [118.1 in]
Product Weight 75 g [2.6 oz]
Product Width 39.7 mm [1.6 in]
Packaging Information
Shipping (Package) Weight 168 g [5.9 oz]
What's in the Box
Included in Package 1 - 3m DiplayPort to VGA adapter cable with audio
1 - 0.5m Micro USB cable
DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)
DP2VGAAMM2M

DisplayPort to VGA Adapter Cable with Audio - 6ft (2m)

Connect the audio and video from your DisplayPort PC directly to a monitor

46,99 € exc VAT
56,39 € inc VAT

Mini DisplayPort to VGA Adapter Cable with Audio - 10 ft (3m)
MDP2VGAAMM3M

Mini DisplayPort to VGA Adapter Cable with Audio - 10 ft (3m)

Connect audio & video from your Mac or PC directly to a monitor

50,99 € exc VAT
61,19 € inc VAT

DisplayPort to VGA Adapter with Audio
DP2VGAA

DisplayPort to VGA Adapter with Audio

Connect your PC to a VGA display and a discrete 3.5mm audio output

32,99 € exc VAT
39,59 € inc VAT

Mini DisplayPort to VGA adapter with audio
MDP2VGAA

Mini DisplayPort to VGA adapter with audio

Connect your Mac or PC to a VGA display and a discrete 3.5mm audio output

32,99 € exc VAT
39,59 € inc VAT

Micro USB Cables & Adapters (1)

3ft Micro USB Cable -  A to Micro B
UUSBHAUB3

3ft Micro USB Cable - A to Micro B

Charge or sync micro USB mobile devices from a standard USB port on your desktop or mobile computer

3,99 € exc VAT
4,79 € inc VAT

Audio Cables and Adapters (1)

3 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male
MU3MMRCA

3 ft Stereo Audio Cable - 3.5mm Male to 2x RCA Male

Connect your Computer or Audio Player to an RCA Audio Device

5,99 € exc VAT
7,19 € inc VAT

* Product appearance and specifications are subject to change without notice.