Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter

Product ID: MDP2HDVGA

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI or VGA display

Features
  • 2-in-1 design lets you connect your mDP computer to any HDMI or VGA display using a single adapter

  • Maximize portability with a compact, lightweight adapter you can easily carry in your laptop bag

  • Supports video resolutions up to 1920x1200 or 1080p

More Features . . .
  • Compatible with Intel Thunderbolt

  • Plug-and-play installation

  • No power adapter required

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
INGAT
Available in
35,99 € EUR exc VAT
43,19 € inc VAT

ID: MDP2HDVGA

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This travel adapter lets you connect your mDP enabled Ultrabook™ or laptop computer to any VGA or HDMI® display. The 2-in-1 Mini DisplayPort adapter is the perfect accessory for your Microsoft Surface™ Pro 4, Surface Pro 3, Surface 3, Surface Pro 2 or Surface Book.

Connect to any HDMI or VGA display

Why carry multiple adapters when you only need one? Instead of keeping two different adapters on-hand, the MDP2HDVGA mDP travel adapter offers both VGA and HDMI outputs, so you’ll be able to connect from your laptop mDP output to any modern boardroom or classroom display -- an ideal plug-and-play solution for BYOD (Bring Your Own Device) applications at the office. 

Plus, because the converter supports video resolutions up to 1920x1200 or 1080p you can convert a Mini DisplayPort video source to HDMI or VGA without sacrificing video quality.

Connect to any HDMI or VGA Display

Maximize portability

The travel A/V adapter maximizes portability with a small footprint and lightweight design. The convenient design ensures the adapter is as portable as your laptop, fitting easily into your laptop bag or carrying case and eliminates the need to carry more than one adapter. With this adapter you can walk into virtually any boardroom ready to present, making a great first impression, and saving you the embarrassment of having to rummage through your bag looking for the right connector.

Maximize portability

The 2-in-1 converter is compatible with the Intel Thunderbolt port on your computer and installs easily with no software or drivers required.

The MDP2HDVGA is backed by a 2-year StarTech.com warranty and free lifetime technical support.

The StarTech.com Advantage
  • 2-in-1 design lets you connect to any HDMI or VGA display using a single adapter
  • Maximize portability with a compact, lightweight adapter
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Keep the adapter with you while traveling, to connect to virtually any display you come across
  • Connect your BYOD laptop/Ultrabook to a provided HDMI, or VGA display at work
  • Connect a VGA, or HDMI display to your Mini DisplayPort laptop, to use as a secondary monitor
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Active or Passive Adapter Active
Passive
Adapter Style Adapter
Audio Yes
Converter Type Travel A/V Adapters
Output Signal HDMI
DVI-D (DVI Digital)
VGA
Performance
Audio Specifications 5.1 Surround Sound (Video source and destination dependant)
Maximum Analog Resolutions 1920x1200/1080p
Maximum Digital Resolutions 1920x1200/1080p
Wide Screen Supported Yes
Connector(s)
Connector A 1 - Mini-DisplayPort (20 pin) Male
Connector B 1 - HDMI (19 pin) Female
1 - VGA (15 pin, High Density D-Sub) Female
Special Notes / Requirements
Note The HDMI port is a passive port.
The VGA port is an active port.
Environmental
Humidity 10~85% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 150 mm [5.9 in]
Color Black
Product Height 13 mm [0.5 in]
Product Length 190 mm [7.5 in]
Product Weight 34 g [1.2 oz]
Product Width 58 mm [2.3 in]
Packaging Information
Shipping (Package) Weight 0 kg [0.1 lb]
What's in the Box
Included in Package 1 - Mini DisplayPort™ to HDMI® / VGA Adapter
1 - Instruction manual
Travel A/V adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI converter
MDP2VGDVHD

Travel A/V adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI converter

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT

Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K
MDPVGDVHD4K

Aluminum Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA, DVI or HDMI - 4K

Keep this compact converter with your laptop while you’re traveling, to connect to virtually any monitor, television or projector

82,99 € exc VAT
99,59 € inc VAT

Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter - White
MDP2HDVGAW

Travel A/V adapter: 2-in-1 Mini DisplayPort to HDMI or VGA converter - White

Connect your Mini DisplayPort equipped PC or Mac® to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT

Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter
MDP2DPDVHD

Travel A/V adapter: 3-in-1 Mini DisplayPort to DisplayPort DVI or HDMI converter

Connect your mini DisplayPort® Device to a DisplayPort®, HDMI®or DVI Display, with this Compact, All-in-One Adapter

35,99 € exc VAT
43,19 € inc VAT

Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White
MDP2VGDVHDW

Travel A/V Adapter: 3-in-1 Mini DisplayPort to VGA DVI or HDMI Converter - White

Connect a Mini DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT

Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter
DP2VGDVHD

Travel A/V adapter: 3-in-1 DisplayPort to VGA DVI or HDMI converter

Connect a DisplayPort-equipped PC or Mac® to an HDMI, VGA, or DVI Display

61,99 € exc VAT
74,39 € inc VAT

Travel A/V adapter: 2-in-1 DisplayPort to HDMI or VGA
DP2HDVGA

Travel A/V adapter: 2-in-1 DisplayPort to HDMI or VGA

Connect your DisplayPort equipped computer system to an HDMI or VGA display

32,99 € exc VAT
39,59 € inc VAT

Coax HD15 VGA Cable - M/M
MXT101MMHQ1

1 ft Coax High Resolution Monitor VGA Video Cable - HD15 to HD15 M/M

Connect your VGA monitor with the highest quality connection available

6,99 € exc VAT
8,39 € inc VAT

* Product appearance and specifications are subject to change without notice.