Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comWireless Display Adapter with HDMI - 1080p
Wirelessly share the screen of your laptop, tablet or mobile device with your HDMI display using this Miracast and WiDi adapter
Product ID: WIFI2HDMCGE
- Native compatibility with hundreds of devices (Miracast / WiDi)
- Software included for additional device compatibility (Windows)
- Built-in media server for wireless or USB storage devices
- HDMI output with 1080p support
- Optional LAN port for wired devices
- Optional analog audio/video out with included cable
Not Available
May be in stock with partners
From a Partner
Support
Overview
Wirelessly broadcast your smartphone, tablet, or laptop onto any HDMI display with this wireless Miracast and WiDi adapter. The HDMI over wireless adapter natively supports Miracast or WiDi-enabled mobile devices such as Android smartphones & tablets, and Windows® 8.1 laptops, Ultrabooks & Surface tablets. Additional Software is also included with the WiDi receiver for guaranteed compatibility with Windows based computers through a standard Wi-Fi or wired LAN connection.
Connect
Keep your boardroom free of clutter by wirelessly connecting your HDMI projector to almost any mobile device. With native support for a broad range of Miracast and WiDi smartphones and tablets including Samsung devices that run All-share and Screen Mirror software, this Miracast receiver is perfect for BYOD (Bring Your Own Device) office and boardroom applications.
Collaborate
Synergize with your co-workers by effortlessly and wirelessly sharing and switching your display between different video source devices. The Miracast / WiDi adapter has an intuitive interface that ensures hassle-free operation.
Communicate
Your mobile device is designed to be portable. This means the screen is too small to share with more than two people. Present big ideas on the big screen from the comfort and portability of your own smartphone, tablet, or laptop.
The WIFI2HDMCGE is backed by a 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Connect wirelessly, and make BYOD simple without the hassle of cables and clutter
- Collaborate with co-workers by easily and wirelessly switching between mobile source devices
- Communicate by presenting on the big screen from the comfort of your own tablet, smartphone, or laptop
Applications
Display audio/video content such as a presentation from your smartphone or tablet on a boardroom projector
Share photos or video with audio from your smartphone or tablet to your home theatre system
Display multimedia presentations to HDMI displays at trade-shows and vendor fairs from a portable smartphone or tablet
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Austria | V933003 | |
UPC Code | 065030855280 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Audio | Yes | |
Cabling | Wireless Ethernet | |
Output Signal | HDMI | |
Ports | 1 | |
Performance | ||
Maximum Digital Resolutions | 1920x1080/1080p | |
Supported File Formats in Media Server Mode | AVI, MPEG-1, MPEG-2, MPEG-TS, MPEG-4, 3GP, 3GP2, MOV, WMV and DVR-MS | |
Wide Screen Supported | Yes | |
Connector(s) | ||
Connector A | 1 - Wireless N (IEEE 802.11n) | |
Connector B | 1 - 3.5 mm Mini-Jack (3 Position) Female | |
1 - HDMI (19 pin) Female | ||
1 - RJ-45 Female | ||
1 - USB Type-A (4 pin) USB 2.0 Female | ||
Software | ||
OS Compatibility | Windows® 10 (32/64) Windows® 8 / 8.1 (32/64) Windows 7(32/64) Windows Vista (32/64) Android (v.4.3 and above) |
|
Indicators | ||
LED Indicators | 1 - Power/Activity LED | |
Power | ||
Input Voltage | 100 ~ 240 AC | |
Output Current | 1A | |
Output Voltage | 5 DC | |
Power Consumption (In Watts) | 5 | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 20%~80% | |
Operating Temperature | 0°C to 45°C (32°F to 131°F) | |
Storage Temperature | -20°C to 60°C (-4°F to 140°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Plastic | |
Product Height | 24 mm [0.9 in] | |
Product Length | 84 mm [3.3 in] | |
Product Weight | 80 g [2.8 oz] | |
Product Width | 64 mm [2.5 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.5 kg [1.2 lb] | |
What's in the Box | ||
Included in Package | 1 - Wireless Display Adapter | |
1 - USB Cable to Power Adapter Port (optional for USB Power source) | ||
1 - 1x 4 position A/V cable | ||
1 - Software Installation Disc | ||
1 - Power Adapter |
Compatibility




Windows® 8 / 8.1 (32/64)
Windows 7(32/64)
Windows Vista (32/64)
Android (v.4.3 and above)
Related Products
WiFi to HDMI Video Wireless Extender with Audio - High-Definition
Wirelessly connect your PC or laptop to your HDMI® television, projector, or monitor through your WiFi network
Accessories
2m High Speed HDMI Cable – Ultra HD 4k x 2k HDMI Cable – HDMI to HDMI M/M
Create Ultra HD connections between your High Speed HDMI®-equipped devices
Product Support
Drivers & Downloads
Firmware
-
WIFI2HDMC Firmware.zip
Version: 2.0.6 - Release_Notes.txt
Manual(s):
Software
-
Screenshare.zip
V2.0.0
Compliance Letter(s):
Data Sheet(s)
- WIFI2HDMCGE_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
You should only use video converters and extenders if it is absolutely necessary to do so. In many cases, most video converters and extenders are not necessary if you purchase the correct cable.
The following table lists the maximum length of cable for common video standards.
Video standard | Maximum length |
DisplayPort | 50 ft. (15.2m) |
HDMI | 50 ft. (15.2m) |
DVI | 50 ft. (15.2m) |
VGA | 200 ft. (71m) |
Note: StarTech.com offers cables longer than what is listed above, including active cables, which typically include built-in active signal boosters that allow for longer cables. Active cables are specifically designed to exceed the suggested maximum lengths and are tested at the listed specifications (for example, the maximum listed resolution).
Video adapters
Video adapters passively adapt a cable from one connector type to another. Video adapters do not change the signal type, or change the video standard.
Examples of common applications for adapters include the following:
-
DVI-I to VGA
-
RCA to BNC
-
Mini DisplayPort to DisplayPort
-
Couplers (female to female, or male to male)
Note: You can use a coupler to extend a cable for a short distance. However, each coupler that you use can introduce signal loss, which degrades the signal quality.
Video converters
Video converters actively process and change the signal type from one video standard and convert it to another standard. They are typically used to convert digital to analog and vice versa, but can be used to convert a digital signal to another digital video standard (for example, HDMI to DisplayPort).
Video converters work over short distances from the source to the destination: up to 15 feet or 3 meters.
Video extenders
Video extenders convert an input signal to a higher voltage for transmission over longer distances and then convert the input signal back to the original video standard. The input and the output signal will match on a video extender, as the same video standard is maintained end-to-end. If a cable is extended with adapters or converters, the signal quality degrades.
Note: For more information on using a video adapter or converter with a video extender, see the following FAQ: http://www.startech.com/faq/video_signal_converters_convert_then_extend.
Copy Link
Was this information helpful? Yes No
Copy Link
Was this information helpful? Yes No
This device outputs HDMI video signals. If you have a display or video destination that uses another type of video connection, there are ways that you can convert the video signal or connection. These options are outlined below and organized by the target connection.
HDCP
When you consider whether to convert an HDMI video signal to another connection type, it is important to know if the media that is being converted from the HDMI video connection is protected by High-bandwidth Digital Content Protection (HDCP). If the media is protected by HDCP, you cannot convert to analog video connections because they do not support HDCP. You may experience this issue when you use devices like Blu-ray players, DVD players, and certain gaming consoles.
Target connection | Conversion |
VGA | HDMI to VGA: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=VGA. |
DVI |
HDMI to DVI: https://www.startech.com/Cables/Audio-Video/HDMI/HDMI-to-DVI/. |
DisplayPort | HDMI to DisplayPort: https://www.startech.com/AV/Converters/Video/?filter_AVINPUT=HDMI&filter_AVOUTPUT=DisplayPort. |
Copy Link
Was this information helpful? Yes No
Troubleshooting
You should not upgrade your device's firmware if you do not have any issues with the functionality of your device. The only time you should consider an upgrade is if you are experiencing a problem with the device, and you have confirmed that the firmware addresses this problem. You can confirm this is the case by reviewing the documentation included with the firmware or by consulting with our Technical Support team. Incorrectly upgrading firmware can result in diminished performance so it is best to contact StarTech.com if you would like to perform this operation.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+