Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

HDMI Signal Booster - HDMI Extender - 4K 60Hz

Product ID: HDBOOST4K

Use this repeater to amplify your 4K HDMI signal and extend it 30 ft. using a standard HDMI cable

Features
  • Astonishing picture quality with support for 4K (60Hz) at up to 30 ft. (10 m) away from your video source

  • Backward compatible with 1080p resolutions at up to 115 ft. (35 m) away from your video source

  • Discreet installation with no external power adapter required

More Features . . .
  • Works at varying distances up to 115 ft. (35 m) with a built-in equalization switch

  • Works with two standard HDMI cables

  • Supports HDCP 2.2

  • Supports 7.1 surround sound audio

Prices may be lower from Resellers:

BECHAT

Enterprise/Commercial Reseller

BECHAT
Available in
114,99 € EUR exc VAT
137,99 € inc VAT

ID: HDBOOST4K

May be in stock with Resellers/Distributors

For more products like this please visit our European online store today!

This 4K HDMI® signal booster lets you increase the signal strength of your HDMI video source so it can travel greater distances using standard HDMI cables. You can achieve resolutions up to 4K at 60Hz at distances of up to 30 ft. (10 m), and depending on your desired resolution, the booster supports distances up to 115 ft. (35 m) away at 1080p 60Hz resolution.

To install the booster, place it between two HDMI cables. Reference the table below for supported resolutions and cable lengths.

Cable length
from source
Cable length
to display
Total cable length Maximum
resolution
50 ft. (15 m) 65 ft. (20 m) 115 ft. (35 m) 1080p (60 Hz) - 1920x1080
32 ft. (10 m) 50 ft. (15 m) 82 ft. (25 m) 4K (30 Hz) - 3840x2160
15 ft. (5 m) 15 ft. (5 m) 30 ft. (10 m) 4K (60 Hz) - 3840x2160

Maintains Ultra HD 4K video signals at 60Hz

When you’re extending HDMI over distances using standard video cabling, higher resolutions from your HDMI 2.0 devices can become unavailable after a few feet. Using this HDMI signal booster ensures that HDMI 2.0 resolutions up to UHD 4K at 60Hz are available even at distances up to 30 ft. (10 m).

You can achieve even longer distances at lower resolutions -- up to 4K at 30Hz, at up to 82 ft. (25 m), and 1080p at 60Hz at up to 115 ft. (35 m).

Easy and discreet installation

With its small form factor design and no external power adapter, the HDMI booster is easy to hide, for a discreet installation. By extending your video signal using standard HDMI cables, the 4K booster is a cost-effective alternative to more expensive extension systems that require the installation of a CAT5 or CAT6 cabling infrastructure.

Supports a variety of distances

The booster makes it easy to adjust your HDMI signal strength based on the distance of your cables, with equalization adjustment buttons. This means that you can adjust the amplification of your HDMI signal, to ensure your signal will be flawless.

Support for a variety of extension distances makes the booster perfect for multi-device deployment across large institutions, such as boardrooms in corporate offices, classrooms in schools, or waiting rooms in hospitals, as these applications may require varied distances in different rooms.

Note: To achieve resolutions up to 4K60, your video source, display and cabling must support HDMI 2.0.

The HDBOOST4K is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Common Customer Questions

View FAQs...

Applications
  • Avoid the time and expense of running network cabling to extend video signals, using this booster with standard HDMI cables
  • Boost the signal strength of your HDMI video signals for classroom, office or boardroom displays
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling HDMI
Daisy-Chain No
Rack-Mountable No
Performance
Max Distance 35 m / 115 ft
Maximum Cable Length 35 m [114.8 ft]
Maximum Digital Resolutions At 10 m
Up to 4K at 60Hz

At 25 m
Up to 4K at 30Hz

At 35 m
Up to 1080p
Supported Resolutions 3840x2160 (4K), 2560x1600, 1920x1200, 1920x1080 (1080p), 1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - HDMI (19 pin) Female Output
Indicators
LED Indicators 1 - Power LED
Power
Power Source USB-Powered
Environmental
Humidity 20°C to 80°C (68°F to 176°F)
Operating Temperature 0°C to 35°C (32°F to 95°F)
Storage Temperature -5°C to 40°C (23°F to 104°F)
Physical Characteristics
Product Height 15 mm [0.6 in]
Product Length 56 mm [2.2 in]
Product Weight 150 g [5.3 oz]
Product Width 46 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.4 lb]
What's in the Box
Included in Package 1 - HDMI signal booster
1 - 5 ft [1.5 m] USB power cable
HDMI Signal Booster - 115 ft - 1080p
HDBOOST

HDMI Signal Booster - 115 ft - 1080p

Amplify the strength of your HDMI signal to extend your video source up to 115 ft. over standard HDMI cable

39,99 € exc VAT
47,99 € inc VAT

DisplayPort Signal Booster - DP Extender - 4K 60Hz
DPBOOST

DisplayPort Signal Booster - DP Extender - 4K 60Hz

Amplify the strength of your DisplayPort signal to extend your video source up to 65 ft. over standard DP cabling

148,99 € exc VAT
178,79 € inc VAT

* Product appearance and specifications are subject to change without notice.