StarTech.com

HDMI Over CAT6 Extender - Power Over Cable - Up to 70 m (230 ft.)

Extend HDMI over CAT5/CAT6 cabling to a remote location, with support for 4K 60Hz at 30 m (115 ft.) and 1080p 60Hz at 100 m (328 ft.)

Product ID: ST121HDBT20S

  • Get astonishing video quality at impressive distances with UHD 4K 60Hz resolution at up to 30 m (115 ft.) and 1080p 60Hz resolutions at up to 70 m (230 ft.)
  • Hassle-free setup with video and power over a single CAT5e or CAT6 cable
  • Sleek professional installation with optional mounting hardware included
View More
  • Remotely control your video source from the location of your remote display, with support for IR extension
  • Supports HDR for expanded contrast ratio and color accuracy
467,99 € EUR exc VAT
561,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain No
Ports 1
Performance
Audio Specifications 7.1 Surround Sound
Max Distance 70 m / 230 ft
Maximum Cable Length 70.1 m [230 ft]
Maximum Digital Resolutions Up to 30 m: 4096 x 2160 (4K) @ 60 Hz
Up to 70 m: 1080p @ 60Hz
Supported Resolutions 3840x2160 (4K) @ 60 Hz
2560x1600
1920x1200 @ 60 Hz
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 1 - HDMI (19 pin) Female Input
1 - RJ-45 Female Output
Remote Unit Connectors 1 - RJ-45 Female Input
1 - HDMI (19 pin) Female Output
Indicators
LED Indicators 1 - status LED (local)
1 - status LED (remote)
Power
Center Tip Polarity Positive
Input Current 0.6A
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 18 DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 2.6 cm [1 in]
Product Length 29.3 cm [11.5 in]
Product Width 76 mm [3 in]
Weight of Product 1.6 kg [3.5 lb]
Packaging Information
Package Height 62 mm [2.4 in]
Package Length 28 cm [11 in]
Package Width 20.6 cm [8.1 in]
Shipping (Package) Weight 0.8 kg [1.8 lb]
What's in the Box
Included in Package 1 - HDMI over CAT6 transmitter
1 - HDMI over CAT6 receiver
1 - IR blaster
1 - IR receiver
1 - universal power adapter (NA/JP, EU, UK, ANZ)
2 - mounting brackets
8 - rubber feet
1 - quick-start guide
AV Input HDMI
AV Output HDMI

Certifications

Related Products

HDMI Over CAT6 Extender - Power Over Cable - Up to 100 m (328 ft.)
ST121HDBT20L
HDMI Over CAT6 Extender - Power Over Cable - Up to 100 m (328 ft.)

Extend HDMI over CAT5/CAT6 cabling to a remote location, with support for 4K 60Hz at 70 m (230 ft.) and 1080p 60Hz at 100 m (328 ft.)

695,99 € exc VAT
835,19 € inc VAT
HDMI Over Fiber Extender with IR Control – SC Fiber - 2600ft (800m) - 1920x1200/1080p
ST121HDFXA
HDMI Over Fiber Extender with IR Control – SC Fiber - 2600ft (800m) - 1920x1200/1080p

Extend HDMI video and audio over SC Multi Mode fiber, with Infrared control

1.358,99 € exc VAT
1.630,79 € inc VAT
HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)
ST121SHD50
HDMI Over CAT5/CAT6 Extender with Power Over Cable - 165 ft (50m)

Extend HDMI® up to 165ft (50m) over Cat5e/6 cabling with Power over Cable to Receiver

154,99 € exc VAT
185,99 € inc VAT
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
ST121UTPHD2
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)

Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control

530,99 € exc VAT
637,19 € inc VAT
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
ST121HDBTE
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K

Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver

288,99 € exc VAT
346,79 € inc VAT

Accessories