StarTech.com

45 ft. (14 m) HDMI Signal Booster - 4K 60Hz

HDMI® Inline Repeater & Amplifier | USB Powered | 7.1 Audio Support | YUV 4:4:4

Product ID: HDBOOST4K2

  • Astonishing picture quality with support for resolutions up to 4K 60Hz at up to 45 ft. (14 m) away from your video source
  • Extender is backward compatible with 1080p (or lower) resolutions
  • Works with two HDMI certified cables
View More
  • Supports HDCP 2.2
  • Supports 7.1 surround sound audio
58,99 € EUR exc VAT
70,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Cabling HDMI
Daisy-Chain No
Rack-Mountable No
Performance
Audio Specifications DTS
Dolby Digital
Bandwidth 18Gbps
Max Distance 14 m / 45 ft
Video Revision HDMI 2.0
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 1 - HDMI (19 pin) Female Output
Power
Plug Type USB Micro-B
Power Consumption (In Watts) <2.5
Power Source Not Included (not required for standard applications)
Environmental
Humidity 5% to 90% RH
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -10°C to 80°C (14°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 13.700
Product Length 28.500
Product Width 52.000
Weight of Product 15.000
Packaging Information
Package Height 30.000
Package Length 170.000
Package Width 140.000
Shipping (Package) Weight 113.000
What's in the Box
Included in Package 1 - HDMI Signal Booster
1 - 1 ft [30 cm] Micro USB Power Cable
1 - Quick-Start Guide

Certifications

Related Products

HDMI Signal Booster - HDMI Extender - 4K 60Hz
HDBOOST4K
HDMI Signal Booster - HDMI Extender - 4K 60Hz

Use this repeater to amplify your 4K HDMI signal and extend it 30 ft. using a standard HDMI cable

114,99 € exc VAT
137,99 € inc VAT
HDMI Signal Booster - 115 ft - 1080p
HDBOOST
HDMI Signal Booster - 115 ft - 1080p

Amplify the strength of your HDMI signal to extend your video source up to 115 ft. over standard HDMI cable

39,99 € exc VAT
47,99 € inc VAT
DisplayPort Signal Booster - DP Extender - 4K 60Hz
DPBOOST
DisplayPort Signal Booster - DP Extender - 4K 60Hz

Amplify the strength of your DisplayPort signal to extend your video source up to 65 ft. over standard DP cabling

148,99 € exc VAT
178,79 € inc VAT

Accessories