StarTech.com

Multi-Input HDBaseT Extender Kit with Built-In Switch and Video Scaler

Connect four video sources to a remote HDMI display over CAT5/CAT6 cabling, and easily scale and switch between HDMI, DP or VGA video sources

Product ID: ST121HDBTSC

  • Save hassle and expense with a switch and extender in one device, that accommodates VGA, DP and HDMI inputs
  • Ensure perfect video connectivity, every time, with a built-in video scaler
  • Get crystal-clear picture quality at impressive distances with 1080 resolution at up to 230 ft.
1.152,99 € EUR exc VAT
1.383,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5e UTP or better
Daisy-Chain No
Rack-Mountable Yes
Performance
Audio Specifications 2-channel
Max Distance 70 m / 230 ft
Maximum Cable Length 70 m [229.6 ft]
Maximum Digital Resolutions 1920x1200 @ 60 Hz
Supported Resolutions 1920x1200 @ 60 Hz, 1920x1080 (1080p), 1680x1050, 1600x1200, 1440x900, 1400x1050, 1366x768, 1280x800, 1360x768, 1280x1024, 1280x720 (720p), 1024x768, 800x600, 640x480

Lower resolutions and refresh rates are also supported.
Wide Screen Supported Yes
Connector(s)
Local Unit Connectors 2 - HDMI (19 pin) Female Input
1 - DisplayPort (20 pin) Female Input
1 - 3.5 mm Mini-Jack (3 Position) Female Input
1 - VGA (15 pin, High Density D-Sub) Female Input
1 - HDMI (19 pin) Female Output
2 - IrDA (Infrared, SIR/FIR) Female
1 - RJ-45 Female Output
1 - RJ-11 Female
Remote Unit Connectors 1 - RJ-45 Female Input
1 - HDMI (19 pin) Female Output
1 - RJ-11 Female
Indicators
LED Indicators 4 - selected port LEDs (transmitter)
2 - status LEDs (transmitter)
4 - input LEDs (receiver)
1 - status LED (receiver)
4 - selected port LEDs (receiver)
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Output Current 1.5 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 18
Power Source AC Adapter Included
Environmental
Humidity 0% - 80 % RH (non-condensing)
Operating Temperature 0° to 40°C (32°F to 104°F)
Storage Temperature -10° to 60°C (14°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 6.7 cm [2.6 in]
Product Length 10.6 cm [4.2 in]
Product Width 61 mm [2.4 in]
Weight of Product 2 kg [4.5 lb]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 16 cm [6.3 in]
Package Quantity 1
Package Width 98 mm [3.9 in]
Shipping (Package) Weight 1102 g [38.9 oz]
What's in the Box
Included in Package 1 - HDBaseT transmitter
1 - HDBaseT scaler receiver
1 - remote control
1 - RJ-11 to RS-232 adapter
1 - CAT5 cable
1 - RJ-11 cable
2 - sets of mounting brackets
1 - universal power adapter (NA/JP, EU, UK, ANZ)
1 - IR blaster
1 - IR receiver
2 - sets of rubber feet
1 - quick-start guide

Certifications

Related Products

HDMI over CAT5 HDBaseT Extender - 4K
ST121HDBTPW
HDMI over CAT5 HDBaseT Extender - 4K

Extend HDMI up to 330ft (100m) over CAT5/CAT6 cable with Power over Cable to Receiver

485,99 € exc VAT
583,19 € inc VAT
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K
ST121HDBTE
HDMI over CAT5 HDBaseT Extender - Power over Cable - Ultra HD 4K

Extend HDMI® up to 230ft (70m) over a single CAT5e/6 cable with Power over Cable to Receiver

288,99 € exc VAT
346,79 € inc VAT
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)
ST121UTPHD2
HDMI over CAT5 HDBaseT Extender - RS232 - IR - Ultra HD 4K - 330 ft (100m)

Extend an HDMI® video and audio over standard CAT5 cabling, with support for RS232 Serial and Infrared control

530,99 € exc VAT
637,19 € inc VAT
HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K
ST121HDBTU
HDMI over CAT5 HDBaseT Extender with USB Hub - 295 ft (90m) - Up to 4K

Extend Ultra HD 4K video, an IR signal and four USB devices to a remote location, with power over cable

993,99 € exc VAT
1.192,79 € inc VAT
Multi-Input HDBaseT Extender with Built-in Switch - DisplayPort, VGA and HDMI Over CAT5 or CAT6 - Up to 4K
STDHVHDBT
Multi-Input HDBaseT Extender with Built-in Switch - DisplayPort, VGA and HDMI Over CAT5 or CAT6 - Up to 4K

Connect your laptop to a remote display over standard CAT5 or CAT6 cabling, and easily swap between HDMI, DP or VGA video sources

742,99 € exc VAT
891,59 € inc VAT

Accessories