StarTech.com

Composite Video Extender over Cat 5 with Audio

Extend a Composite video signal with supporting audio up to 200 meters (650 feet) using Cat 5 cabling

Product ID: COMPUTPEXTA

  • Works with shielded twisted pair (STP) and unshielded twisted pair (UTP) Cat5 cable
  • Mounting kit included for wall installation
  • Quick, easy installation and setup
92,99 € EUR exc VAT
111,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
Cabling Cat 5 UTP or better
Daisy-Chain No
Ports 1
Performance
Max Distance 200 m / 660 ft
Supported Resolutions 480i, 480p
Connector(s)
Local Unit Connectors 1 - BNC (RF Coax) Female
1 - Composite Video (1 x RCA) Female
1 - RJ-45 Female
1 - Stereo Audio (2 x RCA) Female
Remote Unit Connectors 1 - BNC (RF Coax) Female
1 - Composite Video (1 x RCA) Female
1 - RJ-45 Female
1 - Stereo Audio (2 x RCA) Female
Special Notes / Requirements
Note Includes 2 x BNC to RCA composite adapters
Physical Characteristics
Color Black
Material Aluminum
Product Height 2.4 cm [0.9 in]
Product Length 11 cm [4.3 in]
Product Width 77 mm [3 in]
Weight of Product 335 g [11.8 oz]
Packaging Information
Package Height 84 mm [3.3 in]
Package Length 11.3 cm [4.4 in]
Package Width 11.6 cm [4.6 in]
Shipping (Package) Weight 421 g [14.9 oz]
What's in the Box
Included in Package 1 - Composite Video and Audio Extender Kit
1 - Mounting Kit
2 - BNC to RCA adapter
1 - Instruction Manual

Certifications

Related Products

S-Video Video Extender over Cat 5 with Audio
SVIDUTPEXTA
S-Video Video Extender over Cat 5 with Audio

Extend an S-Video signal with supporting audio up to 200 meters (650 feet) using Cat 5 cabling

114,99 € exc VAT
137,99 € inc VAT

Accessories