StarTech.com

4K HDMI Splitter - HDMI Splitter 1 In 2 Out - 2-Port - 4K 60Hz

Connect your HDMI audio/video source to two displays simultaneously, using this HDMI splitter box that supports 4K at 60Hz resolution

Product ID: ST122HD20

  • Astonishing picture quality with support for 4K 60Hz and HDR
  • Support for 7.1 surround sound audio
  • Tidy, professional installation with mounting hardware included
  • Supports 4:4:4 chroma subsampling even at 4K 60Hz with bandwidth up to 18Gbps
96,99 € EUR exc VAT
116,39 € EUR inc VAT

Overview

This 4K HDMI splitter lets you connect your HDMI video source to two HDMI displays, with support for Ultra HD resolutions and HDR (High Dynamic Range) as well as 7.1 surround sound audio.

Unlike many 4K splitters that only support a 30Hz refresh rate, this splitter works with 4K HDMI 2.0 displays with output resolutions of up to 3840 x 2160p at 60Hz.

Supports true 4K at 60Hz

Not all 4K splitters are created equal. While some HDMI 1.4 splitters can achieve 4K resolutions, they only work at a 30Hz refresh rate. Other HDMI 1.4 splitters are marketed as 4K at 60Hz, but their color data is reduced to a lower 4:2:0 chroma subsampling. This drastically reduces color quality in order to achieve 4K at 60Hz resolution, even with limited HDMI 1.4 bitrate capabilities.

This 4K 60Hz HDMI splitter offers full support for your HDMI 2.0 equipment, including true 4K resolution at 60Hz. For smoother video and color transitions, the splitter offers 4:4:4 chroma subsampling, meaning every pixel gets its own unique color. Support for HDMI 2.0 devices means this splitter can transmit bandwidth up to 18Gbps, making it the ideal solution for high-resolution tasks requiring the highest color detail.

Widely compatible

The HDMI 2.0 splitter supports HDCP 2.2 and is backward compatible with 4K 30Hz and 1080p displays. This ensures that it will work with lower resolution displays such as TVs or projectors around your site or in your digital signage application.

Easy installation and setup

For hassle-free setup, the 4K HDMI splitter offers easy plug-and-play installation with no additional software or drivers required. The HDMI 2.0 splitter passes EDID between your video source and the display attached to port 1, ensuring native settings such as resolution and refresh rate are configured automatically.

Mounting hardware is also included, for a tidy and professional installation.

The ST122HD20 is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Output and split your 4K 60Hz HDMI signal to two different HDMI displays

Distribute 4K60 video to computer monitors that require the highest quality of image detail, such as in control centers or video production studios

Display corporate information or advertising on multiple displays at a shopping center

Display the same information on multiple displays in the waiting rooms of healthcare facilities

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Industry Standards HDMI 2.0
Ports 2
Performance
Audio Specifications 7.1 surround sound
Maximum Digital Resolutions 3840x2160 (4K) @ 60Hz
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 2 - HDMI (19 pin) Female Output
Special Notes / Requirements
Note This video splitter is not compatible with the AMD Radeon RX460 graphics card
Indicators
LED Indicators 1 - power LED
1 - input LED
2 - output LEDs
Power
Input Current 0.2
Input Voltage 100 ~ 240 AC
Output Current 1 A
Output Voltage 5 DC
Power Consumption (In Watts) 5
Environmental
Humidity 20~90 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 17 mm [0.7 in]
Product Length 100 mm [3.9 in]
Product Weight 159 g [5.6 oz]
Product Width 56 mm [2.2 in]
Packaging Information
Shipping (Package) Weight 0.4 kg [0.9 lb]
What's in the Box
Included in Package 1 - HDMI video splitter
1 - universal power adapter (NA, EU, UK, ANZ)
1 - quick-start guide

Certifications

Related Products

4K HDMI Splitter - HDMI Splitter 1 In 4 Out - 4-Port - 4K 60Hz
ST124HD20
4K HDMI Splitter - HDMI Splitter 1 In 4 Out - 4-Port - 4K 60Hz

Connect your HDMI audio/video source to four displays simultaneously, using this HDMI splitter box that supports 4K at 60Hz resolution

134,99 € exc VAT
161,99 € inc VAT
4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter  w/ Solid Aluminum Housing – 4K 30Hz
ST122HD4K
4K HDMI 2-Port Video Splitter – 1x2 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on two separate HDMI Displays simultaneously, with support for resolutions up to 4K

78,99 € exc VAT
94,79 € inc VAT
4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz
ST124HD4K
4K HDMI 4-Port Video Splitter – 1x4 HDMI Splitter w/ Solid Aluminum Housing – 4K 30Hz

Split an HDMI audio/video source on four separate HDMI displays simultaneously, with support for resolutions up to 4K

107,99 € exc VAT
129,59 € inc VAT

Accessories