StarTech.com

4-Port HDMI Splitter - 4K 60Hz

1 In 4 Out Video Splitter | HDMI 2.0 | HDR | 2-Year Warranty

Product ID: ST124HD202

  • Astonishing picture quality with support for 4K 60Hz and HDR
  • Wide device compatibility with support for HDCP 2.2, backward compatible with virtually any HDMI device
  • Hassle-free setup with support for EDID emulation and plug-and-play installation
View More
  • 4:4:4 chroma subsampling even at 4K 60Hz with bandwidth up to 18Gbps
  • Support for 7.1 surround sound audio including Dolby® True HD and DTS HD Master Audio
129,99 € EUR exc VAT
155,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Audio Yes
AV Input HDMI
AV Output HDMI
Industry Standards HDMI 2.0
Ports 4
Performance
Audio Specifications 7.1 surround sound
Maximum Cable Length 5 m [16.4 ft]
Maximum Data Transfer Rate 18Gbps
Maximum Digital Resolutions 4096x2160 @ 60Hz
3840x2160 (4K) @ 60Hz
2560x1600
1920x1200
1920x1080 (1080p)
1280x720 (720p)
Video Revision HDMI 2.0
Wide Screen Supported Yes
Connector(s)
Connector A 1 - HDMI (19 pin) Female Input
Connector B 4 - HDMI (19 pin) Female Output
Indicators
LED Indicators 1 - Power LED
1 - Input LED
4 - Output LEDs
Power
Input Current 0.2
Input Voltage 100 - 240 AC
Output Current 1 A
Output Voltage 5 DC
Power Consumption (In Watts) 5
Environmental
Humidity 20~90 % RH (non-condensing)
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Product Height 6.5 cm [2.6 in]
Product Length 16.5 cm [6.5 in]
Product Width 64 mm [2.5 in]
Weight of Product 506 g [17.9 oz]
Packaging Information
Package Height 55 mm [2.2 in]
Package Length 21.2 cm [8.3 in]
Package Width 14.8 cm [5.8 in]
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - HDMI splitter
1 - universal power adapter (NA, EU, UK, ANZ)
1 - quick-start guide

Certifications

Related Products

2-Port HDMI Splitter with HDR - 4K 60Hz
ST122HD202
2-Port HDMI Splitter with HDR - 4K 60Hz

1 In 2 Out Video Splitter | HDMI 2.0 | HDR | 2-Year Warranty

99,99 € exc VAT
119,99 € inc VAT

Accessories