StarTech.com

2 Port VGA Video Splitter - USB Powered

Compact USB-powered VGA splitter allows you to split a video source to two separate displays

Product ID: ST122LE

  • Supports resolutions up to 2048 x 1536 @60Hz
  • USB-Powered
  • Our most compact VGA splitter
  • 300 MHz video bandwidth
View More
  • Integrated signal amplifier boosts your connection range to 200 feet (60 meters)
  • Supports DDC, DDC2, DDC2B (For video out port 1)
39,99 € EUR exc VAT
47,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Industry Standards DDC, DDC2, DDC2B, on Video Out Port 1
Ports 2
Performance
Bandwidth 300MHz
Maximum Analog Resolutions 2048x1536
Maximum Cable Length 61 m [199.9 ft]
MTBF 40,000 Hours
Connector(s)
Connector A 1 - VGA (15 pin, High Density D-Sub) Male
Connector B 2 - VGA (15 pin, High Density D-Sub) Female
Power
Center Tip Polarity Positive
Output Current 0.5A
Output Voltage 5 DC
Plug Type M
Power Source USB-Powered
Environmental
Humidity 0% - 95%
Operating Temperature 0°C to 70°C (32°F to 158°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Weight of Product 100 g [3.5 oz]
Packaging Information
Package Height 40 mm [1.6 in]
Package Length 21 cm [8.3 in]
Package Width 14.5 cm [5.7 in]
Shipping (Package) Weight 235 g [8.3 oz]
What's in the Box
Included in Package 1 - Video Splitter
1 - USB to DC power adapter
1 - User Manual

Certifications

Accessories